TPS548B22

ACTIVE

1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS54KB20 ACTIVE 4-V to 16-V input, 25-A remote sense synchronous step-down converter Smaller package and faster transient response.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 1.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 425 Switching frequency (max) (kHz) 1050 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 2000 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 1.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 425 Switching frequency (max) (kHz) 1050 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 2000 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Conversion Input Voltage Range (PVIN): 1.5 V to 18 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 4.1-mΩ and 1.9-mΩ Power MOSFETs With 25-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control With 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz and 1.05 MHz
  • Temperature Compensated and with Programmable Positive and Negative Current Limit and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-Mode and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
  • Conversion Input Voltage Range (PVIN): 1.5 V to 18 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 4.1-mΩ and 1.9-mΩ Power MOSFETs With 25-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control With 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz and 1.05 MHz
  • Temperature Compensated and with Programmable Positive and Negative Current Limit and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-Mode and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package

The TPS548B22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count, and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 4.1 mΩ and a low-side on-resistance of 1.9 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, output voltage setpoint accuracy, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548B22 device is available in 7 mm × 5 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS548B22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count, and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 4.1 mΩ and a low-side on-resistance of 1.9 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, output voltage setpoint accuracy, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548B22 device is available in 7 mm × 5 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548D22 ACTIVE 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense Higher current equivalent.
TPS549B22 ACTIVE 1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense and PMBus Upgraded PMBus part with adaptive voltage scaling.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548B22EVM-847 — TPS548B22 DCAP3 High Performance, 25A Single Synchronous Step-Down Converter Evaluation Module

The TPS548B22EVM-PWR784 evaluation module (EVM) uses the TPS548B22. The TPS548B22 is a D-CAP3™ mode, 25A synchronous Buck converter with integrated MOSFETs. It provides a fixed 1.0V output at up to 25A from a 12V input bus.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS548B22 PSpice Transient Model

SLUM577.ZIP (154 KB) - PSpice Model
Simulation model

TPS548B22 SIMPLIS Transient Model

SLUM746.ZIP (488 KB) - SIMPLIS Model
Package Pins Download
LQFN-CLIP (RVF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos