TPS549B22

ACTIVE

1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense and PMBus

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS546B24A ACTIVE 2.95-V to 18-V, stackable 20-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Stackable (x4) converter with PMBus.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 1.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 315 Switching frequency (max) (kHz) 1125 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.002
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 1.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 315 Switching frequency (max) (kHz) 1125 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.002
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Input voltage (PVIN): 1.5V to 18V
  • Input bias voltage (VDD) range: 4.5V to 22V
  • Output voltage range: 0.6V to 5.5V
  • Integrated, 4.1mΩ and 1.9mΩ power MOSFETs with 25A continuous output current
  • Voltage reference 0.6V to 1.2V in 50mV steps using VSEL pin
  • ±0.5%, 0.9VREF tolerance range: –40°C to +125°C junction temperature
  • True differential remote sense amplifier
  • D-CAP3™ control mode
  • Adaptive on-time control with 8 PMBus frequencies: 315kHz, 425kHz, 550kHz, 650kHz, 825kHz, 900kHz, 1.025MHz, 1.125MHz
  • Temperature compensated and programmable current limit with RILIM and OC clamp
  • Choice of hiccup or latch-off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN
  • Prebias start-up support
  • Eco-mode and FCCM selectable
  • Full suite of fault protection and PGOOD
  • Standard VOUT_COMMAND and VOUT_MARGIN (HIGH and LOW)
  • Pin-strapping and on-the-fly programming
  • Fault reporting and warning
  • NVM backup for selected commands
  • 1MHz PMBus with PEC and SMB_ALRT#
  • Create a custom design using the TPS549B22 with the WEBENCH Power Designer
  • Input voltage (PVIN): 1.5V to 18V
  • Input bias voltage (VDD) range: 4.5V to 22V
  • Output voltage range: 0.6V to 5.5V
  • Integrated, 4.1mΩ and 1.9mΩ power MOSFETs with 25A continuous output current
  • Voltage reference 0.6V to 1.2V in 50mV steps using VSEL pin
  • ±0.5%, 0.9VREF tolerance range: –40°C to +125°C junction temperature
  • True differential remote sense amplifier
  • D-CAP3™ control mode
  • Adaptive on-time control with 8 PMBus frequencies: 315kHz, 425kHz, 550kHz, 650kHz, 825kHz, 900kHz, 1.025MHz, 1.125MHz
  • Temperature compensated and programmable current limit with RILIM and OC clamp
  • Choice of hiccup or latch-off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN
  • Prebias start-up support
  • Eco-mode and FCCM selectable
  • Full suite of fault protection and PGOOD
  • Standard VOUT_COMMAND and VOUT_MARGIN (HIGH and LOW)
  • Pin-strapping and on-the-fly programming
  • Fault reporting and warning
  • NVM backup for selected commands
  • 1MHz PMBus with PEC and SMB_ALRT#
  • Create a custom design using the TPS549B22 with the WEBENCH Power Designer

The TPS549B22 device is a compact single buck converter with adaptive on-time, D-CAP3 control mode. The device is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense and TI integrated FETs with a high-side on-resistance of 4.1mΩ and a low-side on-resistance of 1.9mΩ. The device also features an accurate 0.5%, 0.9V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS549B22 device is available in 7mm × 5mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS549B22 device is a compact single buck converter with adaptive on-time, D-CAP3 control mode. The device is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense and TI integrated FETs with a high-side on-resistance of 4.1mΩ and a low-side on-resistance of 1.9mΩ. The device also features an accurate 0.5%, 0.9V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS549B22 device is available in 7mm × 5mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548B22 ACTIVE 1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense Offers same functionality without PMBus.
TPS549D22 ACTIVE 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense and PMBus Higher current equivalent.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS549B22EVM-847 — TPS549B22 DCAP3 High Performance, 25-A Single Synchronous Step-Down Converter Evaluation Module

The TPS549B22EVM-847 is designed to help the user easily evaluate and test the operation and functionality of the TPS549B22 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.0-V output voltage that delivers up to 25 A in a 5-mm x 7-mm QFN package. This board has test (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS549B22 PSpice Transient Model

SNVMBB5.ZIP (237 KB) - PSpice Model
Package Pins Download
LQFN-CLIP (RVF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos