TPS549D22

ACTIVE

1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense and PMBus

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS546D24S ACTIVE 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ step-down PMBus® converter with extended security Stackable (x4) converter with PMBus and extended security

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 1.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 315 Switching frequency (max) (kHz) 1125 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.002
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 1.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 315 Switching frequency (max) (kHz) 1125 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.002
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop
  • Adaptive On-Time Control with 8 PMBusTM Frequency: 315 kHz, 425 kHz, 550 kHz, 650 kHz, 825 kHz, 900 kHz, 1.025 MHz, 1.125 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN
  • Prebias Start-up Support
  • Eco-mode™ and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • Standard VOUT_COMMAND and VOUT_MARGIN (HIGH and LOW)
  • Pin-Strapping and On-the-Fly Programming
  • Fault Reporting and Warning
  • NVM Backup for Selected Commands
  • 1-MHz PMBus with PEC and SMB_ALRT#
  • Create a Custom Design Using the TPS549D22 With the WEBENCH® Power Designer
  • Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop
  • Adaptive On-Time Control with 8 PMBusTM Frequency: 315 kHz, 425 kHz, 550 kHz, 650 kHz, 825 kHz, 900 kHz, 1.025 MHz, 1.125 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN
  • Prebias Start-up Support
  • Eco-mode™ and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • Standard VOUT_COMMAND and VOUT_MARGIN (HIGH and LOW)
  • Pin-Strapping and On-the-Fly Programming
  • Fault Reporting and Warning
  • NVM Backup for Selected Commands
  • 1-MHz PMBus with PEC and SMB_ALRT#
  • Create a Custom Design Using the TPS549D22 With the WEBENCH® Power Designer

The TPS549D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS549D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS549D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS549D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548D22 ACTIVE 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense Equivalent part without PMBus.
TPS549B22 ACTIVE 1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense and PMBus Lower current equivalent part.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS549D22EVM-784 — TPS549D22 DCAP3 High Performance, 40-A Single Synchronous Step-Down Converter Evaluation Module

The TPS549D22EVM-784 evaluation module (EVM) uses the TPS549D22. The TPS549D22 is a D-CAP3™ mode, 40A synchronous buck converter with integrated MOSFETs supporting PMBUS. It provides a fixed 1.0V output at up to 40A from a 12V input bus.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS549D22 PSpice Transient Model

SLUM547.ZIP (208 KB) - PSpice Model
Package Pins Download
LQFN-CLIP (RVF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos