TPS560200

ACTIVE

17V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.8 Vout (max) (V) 6.5 Iq (typ) (µA) 60 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.8 Vout (max) (V) 6.5 Iq (typ) (µA) 60 Duty cycle (max) (%) 65
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Integrated Monolithic 0.95-Ω High-Side and 0.33-Ω
    Low-Side MOSFETs
  • 500-mA Continuous Output Current
  • Output Voltage Range: 0.8 V to 6.5 V
  • 0.8-V Voltage Reference With ±1.3% Accuracy
    Over Temperature
  • Auto-Skip Advanced Eco-Mode for High
    Efficiency at Light Loads
  • D-CAP2™ Mode Enables Fast Transient
    Responses
  • No External Compensation Needed
  • 600-kHz Switching Frequency
  • 2-ms Internal Soft-Start
  • Safe Start-Up into Prebiased VOUT
  • Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Available in 5-Pin SOT-23 Package
  • Integrated Monolithic 0.95-Ω High-Side and 0.33-Ω
    Low-Side MOSFETs
  • 500-mA Continuous Output Current
  • Output Voltage Range: 0.8 V to 6.5 V
  • 0.8-V Voltage Reference With ±1.3% Accuracy
    Over Temperature
  • Auto-Skip Advanced Eco-Mode for High
    Efficiency at Light Loads
  • D-CAP2™ Mode Enables Fast Transient
    Responses
  • No External Compensation Needed
  • 600-kHz Switching Frequency
  • 2-ms Internal Soft-Start
  • Safe Start-Up into Prebiased VOUT
  • Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature
    Range
  • Available in 5-Pin SOT-23 Package

The TPS560200 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT-23 package.

The TPS560200 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 5-pin SOT-23 package.

The TPS560200 is an 17-V, 500-mA, low-Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT-23 package.

The TPS560200 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2 mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode operation at light loads.

The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2-ms soft-start time. The device is available in the 5-pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS560200-Q1 ACTIVE 4.5V to 17V Input, 500mA Synchronous Step-Down Converter with Advanced Eco-Mode™ This product is AEC-Q100 qualified for automotive applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS560200 4.5-V to 17-V Input, 500-mA Synchronous Step-Down Converter With Advanced Eco-Mode™ datasheet (Rev. C) PDF | HTML 10 Feb 2016
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Application note SOT23 Package Thermal Consideration 02 Mar 2018
User guide TPS560200EVM-537 0.5-A, Single Channel Regulator Evaluation Module 06 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS560200EVM-537 — 500-mA Synchronous Step-Down Converter Evaluation Module

The Texas Instruments TPS560200EVM-537 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS560200 Synchronous Step-Down Converter. The EVM comprises a nominal 12 V input, 1.05 V output synchronous buck converter. Output current is rated at 0.5 A. The (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS560200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBA4A.ZIP (115 KB) - PSpice Model
Reference designs

PMP10215 — Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01013 — Low Power, Low Noise 24b Analog Front-End Reference Design for DAQ and Wireless Sensor IoT Systems

The need for lower power, lower noise analog front-ends (AFE) is becoming increasingly important in many applications today, such as data acquisition systems (DAQs), field instrumentation, Internet-of-Things (IoT), and automatic test equipment. In many cases, this need is highlighted by the advent (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30183 — Universal Input to 3.3V, 12V, 30V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power reference design generates all voltages to supply a class-D audio amplifier. The main output voltage is 30V and delivers 200W continuously and 750W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP12082 — 3-Phase AC Input, Triple Output Bias Supply Reference Design

The PMP12082 is a bias supply reference design with 3-phase input (80VAC~280VAC) and triple outputs - 7V/1.4A, 3.3V/500mA, and 3.3V/300mA. UCC28701 primary side regulation controller is applied for a Cascode-MOSFET flyback converter with dual output windings. One winding supplies 7V/1.4A output (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10110 — Universal AC Input to 30Vmax@6A Lead-acid Battery Charger Reference Design with PFC

The PMP10110 design converts the universal input AC voltage to isolated 17V...30V@6A and is suitable to charge lead-acid or Li-Ion batteries. The converter is a constant-V and constant-I genarator and the set points for output voltage (charge level) and current are settable by means of two PWM (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10600 — Xilinx® Zynq®7000 series (XC7Z015) Power Solution, 5W - Reference Design

The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10601 — Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos