TPS562201

ACTIVE

4.5 V to 17 V input, 2 A output, synchronous step-down converter in Eco-mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (A) 0.0004
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (A) 0.0004
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS562201 and TPS562208 2A converter integrated 140mΩ and 84mΩ FETs
  • D-CAP2™ control scheme with fast transient response
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.76V to 7V
  • Pulse-skip mode (TPS562201) or continuous current mode (TPS562208)
  • 580kHz switching frequency
  • Low shutdown current less than 20µA
  • 2% feedback voltage accuracy (25°C)
  • Start-up from prebiased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0ms
  • Create a custom design using the TPS56220x with the WEBENCH® Power Designer
  • TPS562201 and TPS562208 2A converter integrated 140mΩ and 84mΩ FETs
  • D-CAP2™ control scheme with fast transient response
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.76V to 7V
  • Pulse-skip mode (TPS562201) or continuous current mode (TPS562208)
  • 580kHz switching frequency
  • Low shutdown current less than 20µA
  • 2% feedback voltage accuracy (25°C)
  • Start-up from prebiased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0ms
  • Create a custom design using the TPS56220x with the WEBENCH® Power Designer

The TPS562201 and TPS562208 are simple, easy-to-use, 2A synchronous step-down converters in SOT-23 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control scheme providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS562201 and TPS562208 are available in a 6-pin 1.6mm × 2.9 mm SOT (DDC) package and specified from a –40°C to 125°C junction temperature.

The TPS562201 and TPS562208 are simple, easy-to-use, 2A synchronous step-down converters in SOT-23 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control scheme providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS562201 and TPS562208 are available in a 6-pin 1.6mm × 2.9 mm SOT (DDC) package and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS561201 ACTIVE 4.5V to 17V Input, 1A Synchronous Step-Down Voltage Regulator in 6-pin SOT-23 Pin-to-pin compatible lower current product (1 A).
Same functionality with different pin-out to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Improved product with a smaller package.
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has soft-start and power-good operations.
Similar functionality to the compared device
NEW TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 Upgrade with improved efficiency and smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS56220x 4.5V to 17V Input, 2A Synchronous Step-Down Voltage Regulator in SOT-23 datasheet (Rev. C) PDF | HTML 24 Apr 2024
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS562201 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Aug 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Technical article Advantages of scalability: from Peter Parker to pin-strapping PDF | HTML 30 Apr 2020
Application note The Stability of a D-CAP2TM Converter with Different Kinds of Capacitors 01 Dec 2019
Technical article Tips for making your embedded system’s power rail design smaller PDF | HTML 23 Sep 2019
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562201EVM-715 — 2-A, SWIFT Step-Down Voltage Converter Evaluation Module

The TPS562201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562201 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBE2B.ZIP (105 KB) - PSpice Model
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos