TPS562209

ACTIVE

17 V Input, 2A Synchronous Step-Down Regulator in SOT-23

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode Improved product with a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 650 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 650 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS562209 - 2A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563209 - 3A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650 kHz Switching Frequency
  • Low Shutdown Current Less than 10µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Fixed Soft Start : 1.0ms
  • TPS562209 - 2A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563209 - 3A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650 kHz Switching Frequency
  • Low Shutdown Current Less than 10µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Fixed Soft Start : 1.0ms

The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.

The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS561208 ACTIVE 4.5V to 17V Input, 1A Output, Synchronous Step-Down Converter Pin-to-pin compatible lower current product.
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has soft-start and power-good operations.
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 Upgrade with improved efficiency and smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS56x209, 4.5V to 17 V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator in 6 pin SOT-23 datasheet (Rev. A) PDF | HTML 15 Nov 2016
EVM User's guide TPS562209 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Aug 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562209EVM-601 — TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

The TPS562209 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter.  The TPS562209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562209 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMA58B.ZIP (112 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos