TPS562210A

ACTIVE

17V Input, 2A Synchronous Step-Down Regulator in SOT-23 w/ Advanced Eco-mode™, PG, Soft Start

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 230 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 230 Duty cycle (max) (%) 80
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • TPS562210A: 2-A Converter With Integrated 133-mΩ and 80-mΩ FETs
  • TPS563210A: 3-A Converter With Integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Advanced Eco-mode™ Pulse-skip
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output
  • TPS562210A: 2-A Converter With Integrated 133-mΩ and 80-mΩ FETs
  • TPS563210A: 3-A Converter With Integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Advanced Eco-mode™ Pulse-skip
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output

The TPS562210A and TPS563210A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices operate in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS562210A and TPS563210A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

The TPS562210A and TPS563210A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices operate in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS562210A and TPS563210A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Lower standy current and less exernal compnents needed

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562210AEVM-663 — TPS562210A, 2A Synchronous Step-Down Converter Evaluation Module

The TPS562210A is a simple, easy-to-use, wide-Vin, 2-A synchronous step-down converter.  The TPS562210A employs D-CAP2™ mode control that provides a fast transient response and supports both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562210A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAH7A.ZIP (53 KB) - PSpice Model
Package Pins Download
SOT-23-THN (DDF) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos