TPS60151

ACTIVE

140mA, 5V Charge Pump in 2x2 QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.14 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.14 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 80
WSON (DRV) 6 4 mm² 2 x 2
  • Input Voltage Range 2.7 V to 5.5 V
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load Condition (Skip Mode)
  • Output Reverse Current Protection
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • 2-mm × 2-mm 6-Pin SON-Package with 0.8-mm Height
  • Input Voltage Range 2.7 V to 5.5 V
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load Condition (Skip Mode)
  • Output Reverse Current Protection
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • 2-mm × 2-mm 6-Pin SON-Package with 0.8-mm Height

The TPS60151 is a switched capacitor voltage converter which produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage. It maintains 5-V regulation even when VIN is greater than 5 V.

The 5-V output can supply a minimum of 140-mA current.

The TPS60151 has built-in current limit and output reverse current protection that are ideal for HDMI, USB OTG and other battery powered applications.

TPS60151 operates in skip mode when the load current falls below 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, thereby saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60151 operates over a free air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

The TPS60151 is a switched capacitor voltage converter which produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage. It maintains 5-V regulation even when VIN is greater than 5 V.

The 5-V output can supply a minimum of 140-mA current.

The TPS60151 has built-in current limit and output reverse current protection that are ideal for HDMI, USB OTG and other battery powered applications.

TPS60151 operates in skip mode when the load current falls below 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, thereby saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60151 operates over a free air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS60151 5-V and 140-mA Charge Pump datasheet (Rev. B) PDF | HTML 10 Jan 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
User guide TPS60150EVM-359 User's Guide (Rev. C) 02 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60151EVM-359 — Evaluation Module for TPS60151 140mA, 5V Charge Pump

The TPS60151EVM-359 is a fully assembled and tested circuit for evaluating the TPS60151 140mA, 5V Charge Pump.
User guide: PDF
Not available on TI.com
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos