TPS61088

ACTIVE

10-A Fully-Integrated Synchronous Boost Converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light Load Efficiency, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 12.6 Iq (typ) (µA) 110 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 11.9
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light Load Efficiency, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 12.6 Iq (typ) (µA) 110 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 11.9
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • 2.7-V to 12-V input voltage range
  • 4.5-V to 12.6-V output voltage range
  • 10-A switch current
  • Up to 91% efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 3 A
  • Mode selection between PFM mode and forced PWM mode at light load
  • 1.0-µA current into the VIN pin during shutdown
  • Resistor-programmable switch peak current limit
  • Adjustable switching frequency: 200 kHz to 2.2 MHz
  • Programmable soft start
  • Output overvoltage protection at 13.2 V
  • Cycle-by-cycle overcurrent protection
  • Thermal shutdown
  • 4.50-mm × 3.50-mm 20-pin VQFN package
  • Create a custom design using the TPS61088 with the WEBENCH Power Designer
  • 2.7-V to 12-V input voltage range
  • 4.5-V to 12.6-V output voltage range
  • 10-A switch current
  • Up to 91% efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 3 A
  • Mode selection between PFM mode and forced PWM mode at light load
  • 1.0-µA current into the VIN pin during shutdown
  • Resistor-programmable switch peak current limit
  • Adjustable switching frequency: 200 kHz to 2.2 MHz
  • Programmable soft start
  • Output overvoltage protection at 13.2 V
  • Cycle-by-cycle overcurrent protection
  • Thermal shutdown
  • 4.50-mm × 3.50-mm 20-pin VQFN package
  • Create a custom design using the TPS61088 with the WEBENCH Power Designer

The TPS61088 is a high-power density, fully-integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088 has a wide input voltage range from 2.7 V to 12 V to support applications with single-cell or two-cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

The TPS61088 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load condition, the TPS61088 works in pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in PWM mode is adjustable, ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

The TPS61088 is a high-power density, fully-integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088 has a wide input voltage range from 2.7 V to 12 V to support applications with single-cell or two-cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

The TPS61088 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load condition, the TPS61088 works in pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in PWM mode is adjustable, ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61178 ACTIVE 20-V, 10-A fully integrated sync boost with load disconnect TPS61178 is with disconnect switch
TPS61288 ACTIVE 18-V, 15-A synchronous boost converter Extended input and output voltage range (up to 18 V) in smaller size

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS61088 10-A Fully-Integrated Synchronous Boost Converter datasheet (Rev. D) PDF | HTML 12 Aug 2021
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 08 Nov 2021
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML 22 Feb 2021
Application note Reducing Radiated EMI in TPS61088 Boost Converter (Rev. A) 04 Nov 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Negative to Positive Conversion Made Simple with TPS61089 Boost Converter 11 Oct 2018
Application note Charging Supercapacitor Banks from USB Type C Port With Boost Converter 17 Jul 2018
Application note Output Short-Circuit Protection Solution for the TPS61088 22 Sep 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Technical article When discharging a super capacitor, drain it all the way! PDF | HTML 17 Sep 2015
EVM User's guide TPS61088EVM User's Guide 03 Jun 2015
Application note AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) 23 Apr 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61088EVM-677 — TPS61088-PWR677 Evaluation Module

This EVM contains the 200kHz-2MHz, fully-Integrated synchronous boost converter TPS61088 with a switch current of 10A maximum. The EVM board’s output voltage is set at 9V, at Vin=3.3V, Vo=9V, Io=3A conditions, the efficiency can be up to 90%.

User guide: PDF
Buy from a distributor
Simulation model

TPS61088 Unencrypted PSPICE Transient Model

SLVMDA9.ZIP (4 KB) - PSpice Model
Simulation model

TPS61088 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAU6A.ZIP (87 KB) - PSpice Model
Reference designs

PMP9772 — Low Input Voltage High Current Boost Converter Reference Design with TPS61088

This reference design delivers a very low input voltage high current boost application with a combination of the TPS61088 and the TLV61220. The TLV61220 is a low-input voltage boost converter. Its minimum input voltage is 0.7V. Setting the TLV61220’s output voltage to 5.5V to supply the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050021 — GSM module back up power reference design for smart meters

TIDA-050021 delivers a back-up power reference design for the GSM module. By adding a simple charge-pump circuit, this reference design can support 3.8-V, 2-A output power even when the super-capacitor voltage drops to 1 V. This allows the energy stored in the super capacitor to be used to the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01022 — Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9778 — Low Radiated EMI Boost Converter Reference Designs with TPS61088

This reference design delivers a low radiated EMI solution with boost converter TPS61088. By minimizing the high di/dt critical path area, using an integrated ground plane next to the topside signal layer, placing an appropriate RC snubber at the SW node, this reference design can get more than (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9779 — Output Short-Circuit Protection Reference Design for the TPS61088 Boost Converter

This reference design delivers an output short-circuit protection solution for the TPS61088 boost converter. This feature is realized by an over current protection (OCP) circuit. When the output is shorted to ground or the load current is higher than a certain value, the OCP circuit will (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4451 — USB-C DFP+ USB-A Power Bank with Input & Output Fast Charger Reference Design

This is a power bank reference design with a USB type C DFP plus a USB type A port supporting high voltage discharging. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach automatically, as well as the output ports.
Test report: PDF
Schematic: PDF
Reference designs

PMP9774 — Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers with TPS61088

This reference design delivers an envelope-tracking power supply circuit for audio power amplifier (PA) with TPS61088. By adding an audio envelope signal to the FB pin, the TPS61088’s output voltage can change in accordance with the envelope of the audio signal. So the TPS61088 provides a (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9773 — Reference Design - USB Power Supply using TPS61088 to Support Quick Charge 2.0

This Reference-Design is to power the USB port that aims to supports Quick Charge 2.0 from one cell li-ion Battery or a Power supply between 2.7V and 4.4V. It consists of a boost converter TPS61088 supporting up to 12V output, a 12 E-fuse TPS2592AA for short circuit protection and a charger (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos