TPS61169

ACTIVE

TPS61169 38-V high-current Boost WLED driver

alarmNotifications Order now

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Features OVP, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Features OVP, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • 2.7V to 5.5V input voltage
  • Integrated 40V, 1.8A MOSFET
  • Drives LED string up to 38V
  • 1.2A minimum switch current Limit
  • 1.2MHz switching frequency
  • 204mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency
  • 2.7V to 5.5V input voltage
  • Integrated 40V, 1.8A MOSFET
  • Drives LED string up to 38V
  • 1.2A minimum switch current Limit
  • 1.2MHz switching frequency
  • 204mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency

With a 40V rated integrated switch FET, the TPS61169 is a boost converter that drives LEDs in series. The boost converter has a 40V, 1.8A internal MOSFET with minimum 1.2A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS61169 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61169 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS61169 is available in a space-saving 5-pin SC70 package.

With a 40V rated integrated switch FET, the TPS61169 is a boost converter that drives LEDs in series. The boost converter has a 40V, 1.8A internal MOSFET with minimum 1.2A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS61169 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61169 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS61169 is available in a space-saving 5-pin SC70 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS61161 ACTIVE White LED driver with Digital and PWM brightness control in 2mm x 2mm WSON Package This product is a high-brightness, single string white LED driver.
TPS61165 ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package This product is a high-brightness, single string white LED driver.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS61169 38V High Current-Boost WLED Driver With PWM Control datasheet (Rev. B) PDF | HTML 16 Jun 2024
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Technical article Overcoming common design challenges in an UV sterilization box system PDF | HTML 27 Jul 2020
Application note Simple Backlight Driver Dimming Performance 20 Mar 2017
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters 06 Sep 2016
User guide Using the TPS61169 Evaluation Module 11 Nov 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61169EVM — TPS61169EVM WLED Driver Evaluation Board

The Texas Instruments TPS61169EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61169, which are WLED driver providing highly integrated solutions for single-cell Li-ion battery powered backlight for small and media form factor LCD display.  The EVM (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS61169 TINA-TI Reference Design

SNVMBI4.TSC (3026 KB) - TINA-TI Reference Design
Simulation model

TPS61169 TINA-TI Transient Spice Model

SNVMBI5.ZIP (48 KB) - TINA-TI Spice Model
Simulation model

TPS61169 Unencrypted PSpice Transient Model Package (Rev. B)

SNVMAV9B.ZIP (389 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01579 — High efficiency, low-output ripple power supply reference design for imaging application

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01586 — IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision

This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos