TPS61220

ACTIVE

0.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 6 Iq (typ) (µA) 5 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 6 Iq (typ) (µA) 5 Duty cycle (max) (%) 90
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV61070A ACTIVE 5-V 2-A boost converter with 0.5-V minimum input voltage More cost-effective
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
NEW TPS61299 ACTIVE 95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT
Similar functionality to the compared device
TPS61098 ACTIVE Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO For applications requiring ultra-low Iq or smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS6122x Low Input Voltage, 0.7V Boost Converter With 5.5μA Quiescent Current datasheet (Rev. B) PDF | HTML 11 Nov 2014
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Calculating and Measuring the No Load Input Current of the Boost Converter 23 Sep 2016
Technical article Trends in building automation: connected sensors in safety and security PDF | HTML 20 Jul 2016
Application note How to Select a Proper Inductor for Low Power Boost Converter 03 Jun 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Application note Automated Frequency Response Analyzer 09 Oct 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS61220EVM-319 User's Guide 02 Feb 2009
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS8686SEVM-PDK — ADS8686S 16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC performance demonstration kit (PDK)

The ADS8686S evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS8686S dual simultaneous-sampling analog-to-digital converter (ADC) with an integrated analog front end (AFE).

ADS8686SEVM-PDK includes the ADS8686SEVM board and a precision host interface (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS61220EVM-319 — TPS61220EVM-319 Evaluation Module

The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.

User guide: PDF
Not available on TI.com
Simulation model

TPS61220 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAK1A.ZIP (62 KB) - PSpice Model
Bill of materials (BOM)

Bill of Materials for the ECG With Bluetooth Low-Energy

SNVC113.PDF (102 KB)
Gerber file

ECG With Bluetooth Low-Energy Gerber

SNVC114.ZIP (901 KB)
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00214 — Half-Duplex, Non-Isolated RS-485 BoosterPack Reference Design

The Half-Duplex, Non-Isolated RS-485 BoosterPack allows for easy evaluation of TI’s RS-485 transceivers for applications such as building management systems (BMS), factory automation, building automation, and HVAC. The BoosterPack is designed and tested to support data rates up to 1.25 Mbps (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-BIOSIGNMONITOR — Multi-Parameter Bio-Signal Monitor Reference Design For Personal Monitoring

The Multi-Parameter Bio-signal Monitor (MPBSM) is a proof-of-concept Evaluation Module (EVM) that is capable of measuring three of the four primary vital signs. The MPBSM proof of concept can directly measure Electrocardiogram (ECG), Galvanic Skin Response (GSR), and skin temperature. The MPBSM (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00881 — 50mA Wireless Charger with 19mm Coil BoosterPack Reference Design

The TIDA-00881 reference design is a booster pack that provides a wireless charger and an entire battery managment solution to power any low power TI Launchpad. This design is a  highly integrated power management solution that is well-suited for ultra-low power applications using an off the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00668 — 50mA Wireless Charger Booster Pack Reference Design

The TIDA-00668 is a booster pack that provides a wireless charger and an entire battery managment solution to power any low power TI Launchpad. This design is a highly integrated power management solution that is well-suited for ultra-low power applications.

The primary method of storage is an (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00588 — Energy Harvester Booster Pack Reference Design

The TIDA-00588 reference design is a BoosterPack that harvests energy from a wide variety of current sources or from the onboard solar cells to power any low-power TI LaunchPad. This design is a highly integrated power management solution that is well-suited for ultra-low power applications.

There (...)

Design guide: PDF
Schematic: PDF
Reference designs

PMP9771 — Energy Storage Circuit for Uninterrupted Power Supply and Extending Alkaline Battery Lifetime

An alkaline battery and a boost converter are usually used to power the load system which requires high voltage, such as the motor driver in insulin pump. In this reference design, a lithium polymer battery is added to the output of the boost converter to absorb the pulse load current and extend (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00096 — Wireless Heart Monitor with Bluetooth Low Energy

The Wireless Heart Rate Monitor with Bluetooth low-energy (BLE) is intended as a reference design that customers can use to develop end-products for battery-powered, 3-channel health and fitness electrocardiogram (ECG) applications.  The ADS1293 is a highly integrated low-power analog front (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos