NEW

TPS61299-Q1

ACTIVE

100nA Iq 5.5V boost converter with input current limit and fast transient performance

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.1 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.1 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum input voltage for start-up
  • Input operating voltage down to 150mV with signal VIN > 0.7V
  • Output voltage range: 1.8V to 5.5V VSEL pin select output voltage
  • Average input current limit: 1.2A
  • 95nA typical quiescent current from VOUT
  • 60nA typical shutdown current from VIN and SW
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 10µA
  • Up to 94 % efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 200mA
  • True disconnection at EN low
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • SOT563 package (1.6mm x 1.6mm)

  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum input voltage for start-up
  • Input operating voltage down to 150mV with signal VIN > 0.7V
  • Output voltage range: 1.8V to 5.5V VSEL pin select output voltage
  • Average input current limit: 1.2A
  • 95nA typical quiescent current from VOUT
  • 60nA typical shutdown current from VIN and SW
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 10µA
  • Up to 94 % efficiency at VIN = 3.6V, VOUT = 5V, and IOUT = 200mA
  • True disconnection at EN low
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • SOT563 package (1.6mm x 1.6mm)

The TPS61299-Q1 is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device operates at high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299-Q1 has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The average input current limit of this device is 1.2A. The TPS61299-Q1 with 1.2A current limit can support up to 500mA output current from 3V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299-Q1 has optional fast-load transient performance at output voltage is 4.5V, 5V, or 5.5V.

The TPS61299-Q1 supports true shutdown function when it is disabled.

TThe TPS61299-Q1 offers a very small solution size with 1.6mm × 1.6mm SOT563 package.

The TPS61299-Q1 is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device operates at high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299-Q1 has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The average input current limit of this device is 1.2A. The TPS61299-Q1 with 1.2A current limit can support up to 500mA output current from 3V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299-Q1 has optional fast-load transient performance at output voltage is 4.5V, 5V, or 5.5V.

The TPS61299-Q1 supports true shutdown function when it is disabled.

TThe TPS61299-Q1 offers a very small solution size with 1.6mm × 1.6mm SOT563 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS61299-Q1 95nA Quiescent Current, 5.5V Boost Converter with Input Current Limit and Fast Transient Performance datasheet PDF | HTML 24 Aug 2023
Functional safety information TPS61299-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 31 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos