Home Power management DC/DC switching regulators DC/DC converters

TPS62175

ACTIVE

28V, 0.5A Step-Down Converter with SNOOZE Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package 30-VIN max in smaller package.

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 28 Vin (min) (V) 4.7 Vout (max) (V) 6 Vout (min) (V) 1 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0000048 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 28 Vin (min) (V) 4.7 Vout (max) (V) 6 Vout (min) (V) 1 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0000048 Duty cycle (max) (%) 100
WSON (DQC) 10 6 mm² 3 x 2
  • DCS-Control™ Topology
  • Input Voltage Range 4.75 V to 28 V
  • Quiescent Current Typically 4.8 µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500 mA
  • Output Voltage Range 1 VDC to 6 V
  • Switching Frequency of Typically 1 MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2-mm × 3-mm 10-pin WSON Package
  • DCS-Control™ Topology
  • Input Voltage Range 4.75 V to 28 V
  • Quiescent Current Typically 4.8 µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500 mA
  • Output Voltage Range 1 VDC to 6 V
  • Switching Frequency of Typically 1 MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2-mm × 3-mm 10-pin WSON Package

The TPS6217x is a high efficiency synchronous step-down DC/DC converter, based on the DCS-Control™ topology.

With a wide operating input voltage range of 4.75 V to 28 V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12 V and even higher intermediate supply rails, providing up to 500-mA output current.

The TPS6217x automatically enters power save mode at light loads, to maintain high efficiency across the whole load range. As well, it features a sleep mode to supply applications with advanced power save modes like ultra low power micro controllers. The power good output may be used for power sequencing and/or power on reset.

The device features a typical quiescent current of 22 µA in normal mode and 4.8 µA in sleep mode. In sleep mode, the efficiency at very low load currents can be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2 µA and the output is actively discharged.

The TPS6217x, available in an adjustable and a fixed output voltage version, is packaged in a small 2-mm × 3-mm 10-pin WSON package.

The TPS6217x is a high efficiency synchronous step-down DC/DC converter, based on the DCS-Control™ topology.

With a wide operating input voltage range of 4.75 V to 28 V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12 V and even higher intermediate supply rails, providing up to 500-mA output current.

The TPS6217x automatically enters power save mode at light loads, to maintain high efficiency across the whole load range. As well, it features a sleep mode to supply applications with advanced power save modes like ultra low power micro controllers. The power good output may be used for power sequencing and/or power on reset.

The device features a typical quiescent current of 22 µA in normal mode and 4.8 µA in sleep mode. In sleep mode, the efficiency at very low load currents can be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2 µA and the output is actively discharged.

The TPS6217x, available in an adjustable and a fixed output voltage version, is packaged in a small 2-mm × 3-mm 10-pin WSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet TPS6217x 28-V, 0.5-A Step-Down Converter With Sleep Mode datasheet (Rev. C) PDF | HTML 05 Mar 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Application note Using the TPS62175 in an Inverting Buck Boost Topology (Rev. A) 02 Oct 2013
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Optimizing the TPS62175 Output Filter 17 Oct 2012
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62175EVM-098 — TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62175. The EVM converts a 4.7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers 500 mA.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62175 Buck TINA-TI Transient Reference Design (Rev. A)

SLVM670A.TSC (491 KB) - TINA-TI Reference Design
Simulation model

TPS62175 Inverting Buck Boost TINA-TI Transient Reference Design

SLVMCC5.TSC (479 KB) - TINA-TI Reference Design
Simulation model

TPS62175 Non-Inverting and Inverting TINA-TI Transient Spice Model (Rev. B)

SLVM671B.ZIP (68 KB) - TINA-TI Spice Model
Simulation model

TPS62175 Unencrypted PSpice Transient Model (Rev. C)

SLVM636C.ZIP (82 KB) - PSpice Model
Calculation tool

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
  • DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package
  • DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package
Power modules (integrated inductor)
  • TPS82084 2-A, High-efficiency step-down converter module with integrated inductor
  • TPS82085 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor
  • TPS82130 17-V input 3-A step-down converter module with integrated inductor
  • TPS82140 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPS82150 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package
  • TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking
  • TPSM82821 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
  • TPSM82822 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
DC/DC converters
  • TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package
  • TLV62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62085 3-A High Efficiency Step-Down Converter in 2x2 QFN
  • TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package
  • TLV62095 4A Synchronous Step Down Converter with DCS Control
  • TLV62130 3-17V 3A Step-Down Converter in 3x3 QFN Package
  • TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TLV62150 4-17V 1A Step-Down Converter with DCS-Control™
  • TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package
  • TLV62565 1.5A Buck Converter in SOT23 Package
  • TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package
  • TLV62568 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62568A 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package
  • TLV62569 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62569A 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package
  • TLV62585 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package
  • TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter
  • TPS62000-HT High Temperature High-Efficiency Step-Down Low Power DC-DC Converter
  • TPS62020 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS62040 Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN
  • TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package
  • TPS62065 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package
  • TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62067-Q1 Automotive 3-MHz 2-A step-down converter in 2×2 SON package
  • TPS62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout
  • TPS62080A 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package
  • TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP
  • TPS62090 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control
  • TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter
  • TPS62095 4A Synchronous Step Down Converter with DCS Control
  • TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package
  • TPS62097-Q1 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks
  • TPS62100 Multimode 300kHz Synchronous Buck Converter with Adjustable Output
  • TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter
  • TPS62110-HT High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter
  • TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package
  • TPS62113 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16
  • TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control
  • TPS62122 15V, 75mA, 96% efficiency Step-Down Converter
  • TPS62125 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis
  • TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package
  • TPS62130A-Q1 TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package
  • TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62136 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62147 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62148 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62150A-Q1 TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package
  • TPS62160 3V-17V 1A Step-Down Converters with DCS-Control™
  • TPS62160-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON
  • TPS62170 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package
  • TPS62170-Q1 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package
  • TPS62175 28V, 0.5A Step-Down Converter with SNOOZE Mode
  • TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23
  • TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23
  • TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62250 2.25MHz, 1A Peak Current Limited Step-Down Converter
  • TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS62290-Q1 Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62400-Q1 Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface
  • TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN
  • TPS62410-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter
  • TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62420-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface
  • TPS62480 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional
  • TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages
  • TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package
  • TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package
  • TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package
  • TPS62590-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package
  • TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications
  • TPS62751 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications
  • TPS62770 Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP
  • TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
  • TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature
  • TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62822 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62823 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
  • TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package
  • TPS62827 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Gerber file

PWR098A Gerber files

SLVC453.ZIP (281 KB)
Reference designs

TIDA-00688 — 1W Isolated Power Supply with Planar Transformer Reference Design

Isolated power supply is a main requirement in every industrial application where modules are connected to Programmable Logic Controllers (PLCs). Often, for those PLC modules, there is only limited space available, making the inclusion of large isolation transformers more difficult. TIDA-00688 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00982 — Non-Military Drone, Robot, or RC 2S1P Battery Management Solution Reference Design

This reference design is for a 2S1P battery management solution (BMS) for non-military drone, robot or radio controlled (RC) projects and designs. Quickly add gauging, protection, balancing and charging to any new design for a non-military drone, robot or RC product or use this reference design to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00237 — Ultra-Small 1W, 12V-36V Iso Power Supply for Analog Prog Logic Controller Modules Reference Design

Analog input and output modules are a standard component in Programmable Logic Controllera (PLC) or Distributed Control Systems (DCS). More channels per module and slimmer modules bring design challenges to the isolated power supply in those modules. Anyone facing those challenges will benefit from (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01370 — Closed Loop Stepper Motor Reference Design With Encoder for Stall-Detection

This reference design is used for the stall-detection in a stepper motor driven by DRV8880 in the presence of a closed-loop feedback obtained with an optical rotary incremental encoder.  The reference design shows how to detect a stall using a closed-loop algorithm.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DQC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos