TPS62203

ACTIVE

3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62A01 ACTIVE 2.5-V to 5.5-V input, 1-A output high-efficiency step-down converter Higher accuracy and smaller solution size in SOT563 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS6220x High-Efficiency, SOT23 Step-Down, DC-DC Converter datasheet (Rev. F) PDF | HTML 30 Jun 2015
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Technical article Avoid noise pollution in Hi-Fi systems with low-noise power supply PDF | HTML 02 Sep 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note 3.6V – 6.0V Input, High-Efficiency DC/DC Converter Reference Design for MSP430 (Rev. A) 14 Jun 2010
EVM User's guide TPS62203EVM-211, TPS62200EVM-211 25 Jul 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62200EVM-211 — TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module

The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS62203EVM-211 — TPS62203 6V Input, 3.3V Output, 0.3A Evaluation Module

The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS62203 TINA-TI Transient Reference Design

SLVM481.TSC (189 KB) - TINA-TI Reference Design
Simulation model

TPS62203 TINA-TI Transient Spice Model

SLVM480.ZIP (65 KB) - TINA-TI Spice Model
Simulation model

TPS62203 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM371A.ZIP (65 KB) - PSpice Model
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos