TPS63020
- Input voltage range: 1.8 V to 5.5 V
- Adjustable output voltage: 1.2 V to 5.5 V
- Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
- High efficiency over the entire load range
- Operating quiescent current: 25 µA
- Power save mode with mode selection
- Average current mode buck-boost architecture
- Automatic transition between modes
- Fixed frequency operation at 2.4 MHz
- Synchronization possible
- Power good output
- Safety and robust operation features
- Overtemperature, overvoltage protection
- Load disconnect during shutdown
- Create a custom design using the
- TPS63020 with WEBENCH Power Designer
- TPS63021 with WEBENCH Power Designer
The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.
The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS63020EVM-487 — Evaluation Module Board for TPS63020 Buck-Boost Converter with 4A Switch
Buck-Boost Converter with 4A Switch Evaluation Module Board
The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.TPS63020 TINA-TI Transient Reference Design
TPS63020 Unencrypted PSpice Transient Model Package (Rev. A)
PMP9759 — Low Power TEC Driver Reference Design
TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design
PMP9766 — Supercapacitor Backup Power Supply with Active Cell Balancing Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DSJ) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.