TPS65150-Q1

ACTIVE

Automotive, compact LCD bias Power Supply with integrated VCOM Buffer

Product details

Display type Automotive, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Automotive Operating temperature range (°C) -40 to 125
Display type Automotive, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified:
    • Device Temperature Grade 1: –40°C to 125°C Junction Temperature
    • Device HBM ESD Classification According to AEC - Q100-002
    • Device CDM ESD Classification According to AEC - Q100-011
  • Input Voltage Range: 1.8 V to 6 V
  • V(VS) Boost Converter
    • Up to 15 V Output Voltage
    • < 1% Output Voltage Accuracy
    • 2-A Switch Current Limit
  • V(VGH) Positive Regulated Charge Pump Driver
    • Up to 30 V Output Voltage
    • Gate Voltage Shaping
  • V(VGL) Negative Regulated Charge Pump Driver
    • Down to –15 V Output Voltage
  • Integrated VCOM Buffer
  • Adjustable Power On Sequencing
    • Gate Drive Signal for External Isolation MOSFET for V(VS)
  • Protection Features
    • Out-of-Regulation Protection
    • Over-voltage Protection
    • Adjustable Fault Detection Timing
    • Thermal Shutdown
  • 24-Pin TSSOP Package with Exposed Thermal Pad
  • AEC-Q100 Qualified:
    • Device Temperature Grade 1: –40°C to 125°C Junction Temperature
    • Device HBM ESD Classification According to AEC - Q100-002
    • Device CDM ESD Classification According to AEC - Q100-011
  • Input Voltage Range: 1.8 V to 6 V
  • V(VS) Boost Converter
    • Up to 15 V Output Voltage
    • < 1% Output Voltage Accuracy
    • 2-A Switch Current Limit
  • V(VGH) Positive Regulated Charge Pump Driver
    • Up to 30 V Output Voltage
    • Gate Voltage Shaping
  • V(VGL) Negative Regulated Charge Pump Driver
    • Down to –15 V Output Voltage
  • Integrated VCOM Buffer
  • Adjustable Power On Sequencing
    • Gate Drive Signal for External Isolation MOSFET for V(VS)
  • Protection Features
    • Out-of-Regulation Protection
    • Over-voltage Protection
    • Adjustable Fault Detection Timing
    • Thermal Shutdown
  • 24-Pin TSSOP Package with Exposed Thermal Pad

The TPS65150-Q1 is an integrated power-supply for automotive LCD applications. The device integrates a boost converter for the source voltage and two regulated adjustable charge pump drivers for the gate voltages. For reduced external cost, improved picture quality and reduced image sticking, the device includes a VCOM buffer and a gate-voltage shaping function.

The device is designed to operate from a supply voltage of 1.8 V to 6 V making it ideal for automotive LCD applications using a fixed 3.3 V or 5 V input-voltage rail.

Adjustable power-on sequencing for VGL and VGH allow the device to be optimized for a variety of displays.

For protection from system malfunction, the TPS65150-Q1 integrates an adjustable shutdown latch feature. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power-good threshold for longer than the adjustable fault delay time, the device enters shutdown.

The TPS65150-Q1 is an integrated power-supply for automotive LCD applications. The device integrates a boost converter for the source voltage and two regulated adjustable charge pump drivers for the gate voltages. For reduced external cost, improved picture quality and reduced image sticking, the device includes a VCOM buffer and a gate-voltage shaping function.

The device is designed to operate from a supply voltage of 1.8 V to 6 V making it ideal for automotive LCD applications using a fixed 3.3 V or 5 V input-voltage rail.

Adjustable power-on sequencing for VGL and VGH allow the device to be optimized for a variety of displays.

For protection from system malfunction, the TPS65150-Q1 integrates an adjustable shutdown latch feature. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power-good threshold for longer than the adjustable fault delay time, the device enters shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65100-Q1 ACTIVE Automotive 2.7V to 5.8V LCD Supply with Boost Converter, Dual Charge Pump, and LDO Controller This product is an LCD supply with the same features as the TPS65150-Q1 with an LDO.
TPS65131-Q1 ACTIVE Automotive Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ) This product offers two rails up to +/-15V.

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos