TPS65632

ACTIVE

Triple-Output AMOLED Display Power Supply

Product details

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 5.8 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -5.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 5.8 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -5.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.9-V to 4.5-V Input Voltage Range
  • Boost Converter 1 (VPOS)
    • 4.6-V Output Voltage
    • 0.5% Accuracy (25°C to 85°C )
    • Dedicated Output Sense Pin
    • 300-mA Output Current
  • Inverting Buck-Boost Converter (VNEG)
    • –1.5-V to –5.4-V Programmable Output
      Voltage
    • –4-V Default Output Voltage
    • 300-mA Output Current
  • Boost Converter 2 (AVDD)
    • 5.8-V or 7.7-V Output Voltage
    • 30-mA Output Current
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm, 16-Pin WQFN Package
  • 2.9-V to 4.5-V Input Voltage Range
  • Boost Converter 1 (VPOS)
    • 4.6-V Output Voltage
    • 0.5% Accuracy (25°C to 85°C )
    • Dedicated Output Sense Pin
    • 300-mA Output Current
  • Inverting Buck-Boost Converter (VNEG)
    • –1.5-V to –5.4-V Programmable Output
      Voltage
    • –4-V Default Output Voltage
    • 300-mA Output Current
  • Boost Converter 2 (AVDD)
    • 5.8-V or 7.7-V Output Voltage
    • 30-mA Output Current
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm, 16-Pin WQFN Package

The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.

The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS65632 Triple-Output AMOLED Display Power Supply datasheet (Rev. A) PDF | HTML 11 Jan 2016
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic calculation of an inverting buck-boost power stage (Rev. A) 28 Aug 2017
User guide TPS65632 Evaluation Module User's Guide 15 Jan 2016
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos