Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65983B

ACTIVE

USB Type-C® and USB-C® Power Delivery 3.0 controller

Product details

Function Type-C, USB2 Type PD controller, Passive switch Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 20 V 3 A, 5 V 3 A USB speed (MBits) 480 Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 85
Function Type-C, USB2 Type PD controller, Passive switch Power role DRP, Sink, Source Alternate mode Yes External power-path control NFET Data role DFP, DRD, UFP Internal power path 20 V 3 A, 5 V 3 A USB speed (MBits) 480 Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 85
NFBGA (ZBH) 96 36 mm² 6 x 6
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
    • Article on PD2.0 vs PD3.0
  • USB3 & Thunderbolt 3 (TBT3) USB PD controller
    • The TPS65983 B only supports TBT3 device designs following an Intel reference design document number 569174
    • Port data multiplexer
      • USB 2.0 HS data and low speed endpoint
      • Sideband-use data for alternate modes
    • Support for DisplayPort alternate mode and Thunderbolt alternate mode
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated 5-V, 3-A, 50-mΩ sourcing switch
    • Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
    • Gate control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
  • USB Type-C Power Delivery (PD) controller
    • 8 configurable GPIOs
    • BC1.2 charging support
    • USB PD 2.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
    • Article on PD2.0 vs PD3.0
  • USB3 & Thunderbolt 3 (TBT3) USB PD controller
    • The TPS65983 B only supports TBT3 device designs following an Intel reference design document number 569174
    • Port data multiplexer
      • USB 2.0 HS data and low speed endpoint
      • Sideband-use data for alternate modes
    • Support for DisplayPort alternate mode and Thunderbolt alternate mode
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated 5-V, 3-A, 50-mΩ sourcing switch
    • Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
    • Gate control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
  • USB Type-C Power Delivery (PD) controller
    • 8 configurable GPIOs
    • BC1.2 charging support
    • USB PD 2.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port

The TPS65983 B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983 B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983 B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983 B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.

The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.

The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65983 B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).

The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.

The TPS65983 B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983 B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983 B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983 B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.

The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.

The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65983 B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).

The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.

Download View video with transcript Video

More information

The TPS65983B is designed for Thunderbolt 3 devices. For all other design considerations use the TPS65988DH.

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS65987D ACTIVE USB Type-C® and USB-C® Power Delivery controller with integrated power switches TPS6583B is designed for Thunderbolt 3 devices. For all other design considerations, use the TPS65987D.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS65983B USB Type-C® and USB PD Controller, Power Switch, and High Speed Multiplexer For Thunderbolt 3 datasheet (Rev. C) PDF | HTML 06 Aug 2021
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Technical article USB PD 3.0 fast role swap switching considerations PDF | HTML 25 Oct 2016
Technical article Avoid these challenges when implementing USB Type-C™ protection PDF | HTML 24 Oct 2016
White paper Circuit protection for your next USB Type-C design white paper 12 Oct 2016
White paper USB Type-C™ represents breakthrough connectivity 04 Dec 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos