TPS6735

ACTIVE

Fixed Negative 5-V 200-MA Inverting DC/DC Converter

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS63700 ACTIVE Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN Available in Mini-SO package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Converter Vin (min) (V) 4 Vin (max) (V) 6.2 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 160 Features Enable Vout (min) (V) -5 Vout (max) (V) -5 Iq (typ) (µA) 1900 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Converter Vin (min) (V) 4 Vin (max) (V) 6.2 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 160 Features Enable Vout (min) (V) -5 Vout (max) (V) -5 Iq (typ) (µA) 1900 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Negative 5-V 200-mA Output (VCC >= 4.5 V)
  • \x95 4-V to 6.2-V Input Operating Range
  • \x95 78% Typical Efficiency
  • \x95 160-kHz Fixed-Frequency Current-Mode PWM Controller
  • \x95 EN Input Inhibits Operation and Reduces Supply Current to 1 uA
  • \x95 Soft Start
  • \x95 8-Pin SOIC and DIP Packages
  • \x95 -40°C to 85°C Free-Air Temperature Range
  • \x95 Pin-for-Pin Compatible with MAX735
  • Negative 5-V 200-mA Output (VCC >= 4.5 V)
  • \x95 4-V to 6.2-V Input Operating Range
  • \x95 78% Typical Efficiency
  • \x95 160-kHz Fixed-Frequency Current-Mode PWM Controller
  • \x95 EN Input Inhibits Operation and Reduces Supply Current to 1 uA
  • \x95 Soft Start
  • \x95 8-Pin SOIC and DIP Packages
  • \x95 -40°C to 85°C Free-Air Temperature Range
  • \x95 Pin-for-Pin Compatible with MAX735

The TPS6735 is a fixed negative 5-V output inverting dc/dc converter capable of delivering 200 mA from inputs as low as 4.5 V. The only external components required are an inductor, an output filter capacitor, an input filter capacitor, a reference filter capacitor, and a Schottky rectifier. An enable input is provided to shut down the inverter when a -5-V output is not needed. The typical supply current is 1.9 mA at no-load and is further reduced to 1-uA when the enable input is low.

The TPS6735 is a 160-kHz current-mode pulse-width-modulation (PWM) controller with a p-channel MOSFET power switch. The gate drive uses the -5-V output to reduce the die area needed to realize the 0.4- MOSFET. Soft start is accomplished with the addition of one small capacitor at SS. A 1.22-V reference is available for external loads up to 125 uA.

The TPS6735 is attractive for board-level dc/dc conversion in computer peripherals and in battery-powered equipment requiring high efficiency and low supply current.

The TPS6735 is available in 8-pin DIP and SOIC packages and operates over a free-air temperature range of -40°C to 85°C.

The TPS6735 is a fixed negative 5-V output inverting dc/dc converter capable of delivering 200 mA from inputs as low as 4.5 V. The only external components required are an inductor, an output filter capacitor, an input filter capacitor, a reference filter capacitor, and a Schottky rectifier. An enable input is provided to shut down the inverter when a -5-V output is not needed. The typical supply current is 1.9 mA at no-load and is further reduced to 1-uA when the enable input is low.

The TPS6735 is a 160-kHz current-mode pulse-width-modulation (PWM) controller with a p-channel MOSFET power switch. The gate drive uses the -5-V output to reduce the die area needed to realize the 0.4- MOSFET. Soft start is accomplished with the addition of one small capacitor at SS. A 1.22-V reference is available for external loads up to 125 uA.

The TPS6735 is attractive for board-level dc/dc conversion in computer peripherals and in battery-powered equipment requiring high efficiency and low supply current.

The TPS6735 is available in 8-pin DIP and SOIC packages and operates over a free-air temperature range of -40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS60400 ACTIVE 60mA Charge Pump Voltage Inverter with Variable Switching Frequency On/off pin, improved input voltage and switching frequency.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Fixed Negative 5-V 200-mA Inverting DC/DC Converter datasheet (Rev. A) 20 Dec 1996
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 12 Mar 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos