TPS723-Q1

ACTIVE

Automotive 200-mA, negative, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -2.7 Vin (min) (V) -10 Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Rating Automotive Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 180.8 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output, Negative Output Iout (max) (A) 0.2 Vin (max) (V) -2.7 Vin (min) (V) -10 Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Rating Automotive Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Thermal resistance θJA (°C/W) 180.8 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Ultralow Noise: 60 µVRMS Typical
  • High PSRR: 65 dB Typical at 1kHz
  • Low Dropout Voltage:
    280 mV Typical at 200 mA, 2.5 V
  • Available in –2.5 V and Adjustable
    (–1.2 V to –10 V) Versions
  • Stable With a 2.2-µF Ceramic Output Capacitor
  • Less Than 2-µA Typical Quiescent Current in Shutdown Mode
  • 2% Overall Accuracy
    (Line, Load, Temperature)
  • Thermal and Overcurrent Protection
  • SOT23-5 (DBV) Package
  • Operating Junction Temperature Range:
    –40°C to 125°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Ultralow Noise: 60 µVRMS Typical
  • High PSRR: 65 dB Typical at 1kHz
  • Low Dropout Voltage:
    280 mV Typical at 200 mA, 2.5 V
  • Available in –2.5 V and Adjustable
    (–1.2 V to –10 V) Versions
  • Stable With a 2.2-µF Ceramic Output Capacitor
  • Less Than 2-µA Typical Quiescent Current in Shutdown Mode
  • 2% Overall Accuracy
    (Line, Load, Temperature)
  • Thermal and Overcurrent Protection
  • SOT23-5 (DBV) Package
  • Operating Junction Temperature Range:
    –40°C to 125°C

The TPS723xx-Q1 family of low-dropout (LDO) negative voltage regulators offers an ideal combination of features to support low-noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V. The TPS72325-Q1 regulator is stable with small, low-cost ceramic capacitors, and includes enable (EN) and noise-reduction (NR) functions. Internal detection and shutdown logic provide thermal short-circuit and overcurrent protection. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) make the TPS723xx-Q1 ideal for low-noise applications.

The TPS723xx-Q1 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723xx-Q1 specification covers the full temperature range of –40°C to 125°C.

The TPS723xx-Q1 family of low-dropout (LDO) negative voltage regulators offers an ideal combination of features to support low-noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V. The TPS72325-Q1 regulator is stable with small, low-cost ceramic capacitors, and includes enable (EN) and noise-reduction (NR) functions. Internal detection and shutdown logic provide thermal short-circuit and overcurrent protection. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) make the TPS723xx-Q1 ideal for low-noise applications.

The TPS723xx-Q1 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723xx-Q1 specification covers the full temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS723xx-Q1 200-mA Low-Noise, High-PSRR, Negative-Output, Low-Dropout Linear Regulators datasheet (Rev. C) PDF | HTML 03 Oct 2017
Functional safety information TPS723-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 13 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS72301 PSpice Transient Model

SLVM866.ZIP (21 KB) - PSpice Model
Simulation model

TPS72301 Unencrypted PSpice Model

SLVMBZ8.ZIP (1 KB) - PSpice Model
Simulation model

TPS72325 PSpice Transient Model

SLVM867.ZIP (22 KB) - PSpice Model
Simulation model

TPS72325 Unencrypted PSpice Model

SLVMBZ9.ZIP (1 KB) - PSpice Model
Reference designs

PMP30473 — Lowest noise auxiliary dual output power supply reference design

This reference design is a 2 x 1-W inverting buck boost converter. The two output voltages (+5 V and -5 V) are produced from one single buck silicon (TPS57160-Q1). Post regulators (and post filters) ensure ripple free output voltages. Input voltage range covers automotive and industrial (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00431 — RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos