TPS736-Q1

ACTIVE

Automotive 400-mA, high-accuracy, low-dropout voltage regulator with reverse current protection

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 222 Rating Automotive Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 16 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 222 Rating Automotive Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 16 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Stable With No Output Capacitor or Any Value or
    Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultra-Low Dropout Voltage: 75-mV Typical
  • Excellent Load Transient Response—With Or
    Without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse
    Leakage Current
  • Low Noise: 30-µVRMS Typical (10 Hz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Minimum and
    Maximum Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 3.3 V
    • Adjustable Output from 1.2 V to 5.5 V
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Stable With No Output Capacitor or Any Value or
    Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultra-Low Dropout Voltage: 75-mV Typical
  • Excellent Load Transient Response—With Or
    Without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse
    Leakage Current
  • Low Noise: 30-µVRMS Typical (10 Hz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and
    Temperature
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Minimum and
    Maximum Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 3.3 V
    • Adjustable Output from 1.2 V to 5.5 V

The TPS736xx-Q1 family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx-Q1 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µ VRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

The TPS736xx-Q1 family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx-Q1 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µ VRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Lower current with wider output voltage range
TPS7A21-Q1 ACTIVE Automotive, 500mA, low-noise ultra-low-IQ high-PSRR low-dropout (LDO) voltage regulator Higher current and lower noise with more fixed output options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS736xx-Q1, Cap-Free, NMOS, 400-mA Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. A) PDF | HTML 24 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS73601DRBEVM-518 — TPS73601DRBEVM-518 Evaluation Module

The TPS73601DRBEVM-518 evaluation module is a fully assembled and tested circuit for evaluating the TPS73601 low-dropout (LDO) linear voltage regulator in the DRB (3x3mm SON) package.
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos