TPS767

ACTIVE

1-A, 10-V, low-dropout voltage regulator with enable & RESET with delay

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 33.9, 106.9 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 33.9, 106.9 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 1 A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Down to 230 mV at 1 A (TPS76750)
  • Ultralow 85 µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power-On Reset With 200-ms Delay (See TPS768xx for PG Option)
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Package
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

  • 1 A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Down to 230 mV at 1 A (TPS76750)
  • Ultralow 85 µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power-On Reset With 200-ms Delay (See TPS768xx for PG Option)
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Package
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

This device is designed to have a fast transient response and be stable with 10 µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically
230 mV at an output current of 1 A for the TPS76750) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically
85 µA over the full range of output current, 0 mA to
1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET output of the TPS767xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5.0-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767xx family is available in 8-pin SOIC and 20-pin PWP packages.

This device is designed to have a fast transient response and be stable with 10 µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically
230 mV at an output current of 1 A for the TPS76750) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically
85 µA over the full range of output current, 0 mA to
1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET output of the TPS767xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5.0-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767xx family is available in 8-pin SOIC and 20-pin PWP packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator A high-accuracy, 1-A LDO regulator with low IQ & foldback current limit

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS767xxQ Fast-Transient-Response 1-A Low-Dropout Linear Regulators datasheet (Rev. J) PDF | HTML 06 Aug 2015
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide Voltage-Controlled Amplifier Evaluation Kit 25 Aug 2008
Application note Power Supply Sequencing Solutions for Dual Supply Voltage DSPs (Rev. A) 05 Jul 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS76701Q PSpice Transient Model

SLVMB35.ZIP (89 KB) - PSpice Model
Simulation model

TPS76701Q Unencrypted PSpice Transient Model

SLVMB34.ZIP (3 KB) - PSpice Model
Simulation model

TPS76715Q PSpice Transient Model

SLVMB13.ZIP (83 KB) - PSpice Model
Simulation model

TPS76715Q Unencrypted PSpice Transient Model

SLVMB12.ZIP (2 KB) - PSpice Model
Simulation model

TPS76718Q PSpice Transient Model

SLVMB24.ZIP (80 KB) - PSpice Model
Simulation model

TPS76718Q Unencrypted PSpice Transient Model

SLVMB25.ZIP (2 KB) - PSpice Model
Simulation model

TPS76725Q PSpice Transient Model

SLVMB20.ZIP (80 KB) - PSpice Model
Simulation model

TPS76725Q Unencrypted PSpice Transient Model

SLVMB21.ZIP (2 KB) - PSpice Model
Simulation model

TPS76727Q PSpice Transient Model

SLVMB16.ZIP (80 KB) - PSpice Model
Simulation model

TPS76727Q Unencrypted PSpice Transient Model

SLVMB17.ZIP (2 KB) - PSpice Model
Simulation model

TPS76728Q PSpice Transient Model

SLVMB18.ZIP (83 KB) - PSpice Model
Simulation model

TPS76728Q Unencrypted PSpice Transient Model

SLVMB19.ZIP (2 KB) - PSpice Model
Simulation model

TPS76730Q PSpice Transient Model

SLVMB27.ZIP (83 KB) - PSpice Model
Simulation model

TPS76730Q Unencrypted PSpice Transient Model

SLVMB26.ZIP (2 KB) - PSpice Model
Simulation model

TPS76733Q PSpice Transient Model

SLVMB15.ZIP (78 KB) - PSpice Model
Simulation model

TPS76733Q Unencrypted PSpice Transient Model

SLVMB14.ZIP (2 KB) - PSpice Model
Simulation model

TPS76750Q PSpice Transient Model

SLVMB23.ZIP (81 KB) - PSpice Model
Simulation model

TPS76750Q Unencrypted PSpice Transient Model

SLVMB22.ZIP (2 KB) - PSpice Model
Reference designs

PMP9357 — Altera Arria V FPGA Power Supply Reference Design

The PMP9357 reference design is a complete power solution for Altera's Arria V series FPGAs.  This design uses several TPS54620 synchronous step down converters, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  To provide correct power (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00078 — Direct Down-Conversion System with I/Q Correction

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00075 — Wide-Bandwidth and High-Voltage Arbitrary Waveform Generator Front End

This design shows how to use an active interface with the current sink output of the DAC5682Z - typical applications for this include front ends for arbitrary waveform generators. The EVM includes the DAC5682Z for digital-to-analog conversion, an OPA695 to demonstrate an active interface (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00074 — Wideband RF-to-Digital Complex Receiver-Feedback Signal Chain

This is a wideband complex-receiver reference design and evaluation platform that is ideally suited for use as a feedback receiver for transmitter digital predistortion. The EVM signal chain is ideal for high intermediate-frequency (IF) complex-feedback applications and contains a complex (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00073 — Dual-Wideband RF-to-Digital Receiver Design

The TSW1265EVM is an example design of a wideband RF to digital dual receiver solution capable of digitizing up to 125MHz of spectrum. The system provides a reference on how to use the ADS4249, LMH6521, LMK0480x, and a dual mixer to achieve this.  This reference EVEM coupled with a capture (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00068 — Basestation Transceiver with DPD Feedback Path

The design is for a small cell base station development platform.  It provides two real receive paths, two complex transmit paths, and a shared real feedback path.  This design has macro basestation performance, but with small cell base station footprint.  The current design handles (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos