TPS777

ACTIVE

750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.75 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 54 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.75 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 54 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 43 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Open Drain Power-On Reset With 200-ms Delay (TPS777xx)
  • Open Drain Power Good (TPS778xx)
  • 750-mA Low-Dropout Voltage Regulator
  • Avilable in 1.5-V, 1.8-V, 2.5-V, 3.3-V Fixed Output and Adjustable Versions
  • Dropout Voltage to 260 mV (Typ) at 750 mA (TPS77x33)
  • Ultralow 85 µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Package
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

  • Open Drain Power-On Reset With 200-ms Delay (TPS777xx)
  • Open Drain Power Good (TPS778xx)
  • 750-mA Low-Dropout Voltage Regulator
  • Avilable in 1.5-V, 1.8-V, 2.5-V, 3.3-V Fixed Output and Adjustable Versions
  • Dropout Voltage to 260 mV (Typ) at 750 mA (TPS77x33)
  • Ultralow 85 µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Package
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

TPS777xx and TPS778xx are designed to have a fast transient response and be stable with a 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 260 mV at an output current of 750 mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 750 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS777xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS777xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

Power good (PG) of the TPS778xx is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS777xx and TPS778xx are offered in 1.5-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V for TPS77701 option and 1.2 V to 5.5 V for TPS77801 option). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS777xx and TPS778xx families are available in 8 pin SOIC and 20 pin PWP packages.

TPS777xx and TPS778xx are designed to have a fast transient response and be stable with a 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 260 mV at an output current of 750 mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 750 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET\ output of the TPS777xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS777xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

Power good (PG) of the TPS778xx is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS777xx and TPS778xx are offered in 1.5-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V for TPS77701 option and 1.2 V to 5.5 V for TPS77801 option). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS777xx and TPS778xx families are available in 8 pin SOIC and 20 pin PWP packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS777/8xx: Fast-Transient-Response 750-mA LDO Voltage Regulators datasheet (Rev. G) 05 Jan 2004
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00145 — Automotive Brushed Motor Driver for Power Folding Side Mirrors

This reference design features two evaluation modules (EVMs) to enable an easy-to-use platform to demonstrate the capability and performance of motor drivers for power-folding side mirrors.

This reference design also allows easy evaluation of full-bridge, brushed DC-motor drivers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00144 — Automotive HVAC Damper Motor Control

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00146 — Automotive Adaptive Front Light Positioning Stepper Motor

This TIDA-00146 reference design provides an integrated motor driver solution intended to drive a bipolar stepper motor in an automotive adaptive front light positioning application. This design features off battery capabilities with 45V maximum operating supply voltage. Along with, internal (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00111 — Stepper Motor System with Medium Torque Drive

This bipolar stepper motor system implements an MSP430, a DRV8818, and a NEMA 23 motor.  It's suitable for applications requiring up to 140 oz-in of torque, and up to 800 RPM.  Motor voltage support is 8V to 35V, and max current is 2.5A.  A multitude of configuration options allow (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos