TPS780

ACTIVE

150-mA, nano-IQ, low-dropout voltage regulator with pin-selectable, dual-level output voltage

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Higher current rating with lower quiescent current
TPS7A03 ACTIVE Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response 200 mA, 1.5% tolerance, 200-nA IQ, smaller packages, fixed voltage options
TPS7A05 ACTIVE 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable 200 mA, fixed voltage options, 2% accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS780xx 150-mA Low-Dropout Regulator, Ultralow-Power, IQ 500 nA With Pin-Selectable, Dual-Level Output Voltage datasheet (Rev. E) PDF | HTML 09 Sep 2014
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Analog Design Journal Using power solutions to extend battery life in MSP430(TM) MCU applications (Rev. A) 11 Sep 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Analog Design Journal Q4 2009 Issue Analog Applications Journal 24 Sep 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mar 2012
Application note 3.6V – 5.5V Input, LDO with Dual-Level Output Reference Design for MSP430 (Rev. A) 14 Jun 2010
EVM User's guide TPS780xxEVM-301 07 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS7066EVM-PDK — ADS7066 performance demonstration kit for eight-channel, 250-kSPS, 16-bit, internal-reference ADC

The ADS7066 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7066 successive approximation register (SAR) analog-to-digital converter (ADC)

The ADS7066EVM-PDK provides power and a communications card complete with a graphical user (...)

User guide: PDF
Evaluation board

BP-ADS7128 — ADS7128 8-channel 12-bit ADC BoosterPack™ plug-in module

The BP-ADS7128 BoosterPack™ plug-in module is a platform for evaluating the performance of the successive approximation register (SAR) analog-to-digital converter (ADC) ADS7128 device and family of devices, which are analog, nanopower, eight-input-channel devices with an I/O expander.

BP-ADS7128 is (...)

User guide: PDF
Evaluation board

TPS780XXEVM-301 — TPS780XXEVM-301 Evaluation Module

The TPS780xxEVM-301 demonstrates the TPS780330220 ultra low-power, low dropout (LDO) regulator with pin-selectable, dual output voltage levels. The TPS780330220 comes on the EVM. The EVM can be modified for use with any other products in this family. The EVM provides up to 150 mA while (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS78001 PSpice Transient Model

SLIM291.ZIP (48 KB) - PSpice Model
Simulation model

TPS78001 TINA-TI Transient Reference Design

SBVM056.TSC (99 KB) - TINA-TI Reference Design
Simulation model

TPS78001 TINA-TI Transient Spice Model

SBVM057.ZIP (29 KB) - TINA-TI Spice Model
Simulation model

TPS780180300 PSpice Transient Model (Rev. A)

SBVM088A.ZIP (22 KB) - PSpice Model
Simulation model

TPS780230300 PSpice Transient Model (Rev. A)

SBVM313A.ZIP (20 KB) - PSpice Model
Simulation model

TPS780270200 PSpice Transient Model (Rev. A)

SBVM386A.ZIP (22 KB) - PSpice Model
Simulation model

TPS780300250 PSpice Transient Model

SBVM385.ZIP (22 KB) - PSpice Model
Simulation model

TPS780330200 PSpice Transient Model

SBVM588.ZIP (100 KB) - PSpice Model
Simulation model

TPS780330200 Unencrypted PSpice Transient Model

SBVM587.ZIP (2 KB) - PSpice Model
Simulation model

TPS780330220 PSpice Transient Model (Rev. A)

SBVM387A.ZIP (22 KB) - PSpice Model
Reference designs

TIDA-01519 — Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup

This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos