TPS792

ACTIVE

100-mA, high-PSRR, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.2 Fixed output options (V) 2.5, 2.8, 3 Noise (µVrms) 27 Iq (typ) (mA) 0.2 Thermal resistance θJA (°C/W) 178 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 47 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.2 Fixed output options (V) 2.5, 2.8, 3 Noise (µVrms) 27 Iq (typ) (mA) 0.2 Thermal resistance θJA (°C/W) 178 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 47 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 100-mA Low-Dropout Regulator With EN
  • Available in 2.5-V, 2.8-V, 3-V, and Adj.
  • High PSRR (75 dB at 10 kHz)
  • Ultralow Noise (27 uV)
  • Fast Start-Up Time (50 us)
  • Stable With Any 1-uF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (55 mV at Full Load, TPS79230)
  • 5-Pin SOT23 (DBV) Package
  • TPS791xx Provides EN\ Options
  • APPLICATIONS
    • Cellular and Cordless Telephones
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN
    • Handheld Organizers, PDA

Bluetooth is a trademark owned by the Bluetooth SIG, Inc.

  • 100-mA Low-Dropout Regulator With EN
  • Available in 2.5-V, 2.8-V, 3-V, and Adj.
  • High PSRR (75 dB at 10 kHz)
  • Ultralow Noise (27 uV)
  • Fast Start-Up Time (50 us)
  • Stable With Any 1-uF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (55 mV at Full Load, TPS79230)
  • 5-Pin SOT23 (DBV) Package
  • TPS791xx Provides EN\ Options
  • APPLICATIONS
    • Cellular and Cordless Telephones
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN
    • Handheld Organizers, PDA

Bluetooth is a trademark owned by the Bluetooth SIG, Inc.

The TPS792xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-uF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 55 mV at 100 mA, TPS79230). Each device achieves fast start-up times (approximately 50 us with a 0.001 uF bypass capacitor) while consuming very low quiescent current (170 uA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 uA. The TPS79228 exhibits approximately 27 uVRMS of output voltage noise with a 0.1 uF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.

The TPS792xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-uF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 55 mV at 100 mA, TPS79230). Each device achieves fast start-up times (approximately 50 us with a 0.001 uF bypass capacitor) while consuming very low quiescent current (170 uA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 uA. The TPS79228 exhibits approximately 27 uVRMS of output voltage noise with a 0.1 uF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Ultralow-Noise, High PSRR, Fast RF 100-mA Low-Dropout Linear Regulators datasheet (Rev. B) 06 Sep 2002
Application note Extending the Input Voltage Range of an LDO Regulator 16 Aug 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS5231EVM — ADS5231 Dual-Channel, 12-Bit, 40-MSPS Analog-to-Digital Converter Evaluation Module

The ADS5231EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 40 MSPS ADS5231 analog to digital converter which features CMOS outputs. The ADS5231EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.

Not available on TI.com
Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Evaluation board

TPS76901EVM-127 — SOT-23 LDO, 5-V to 1.8-V, 100-mA output power supply

The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.

User guide: PDF
Not available on TI.com
Evaluation board

TPS76933EVM-127 — TPS76933 evaluation module for SOT-23 LDO voltage regulator with 5-V to 3.3-V output power supply

The TPS76933EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76933 SOT-23 LDO in an application to regulate from 5 V to a 3.3-V output. The EVM includes input and output capacitors.

User guide: PDF
Not available on TI.com
Evaluation board

TPS79301EVM — TPS79301 Evaluation Module

User guide: PDF
Not available on TI.com
Evaluation board

TPS79328EVM — TPS79328 Evaluation Module

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

User guide: PDF
Not available on TI.com
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos