TPS799L

ACTIVE

200-mA, low-IQ, low-dropout voltage regulator in wafer chip scale packaging

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 5.7 Vout (min) (V) 5.4 Fixed output options (V) 5.4, 5.7 Rating Catalog Noise (µVrms) 54 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 143 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 90 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 5.7 Vout (min) (V) 5.4 Fixed output options (V) 5.4, 5.7 Rating Catalog Noise (µVrms) 54 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 143 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 90 Operating temperature range (°C) -40 to 125
DSBGA (YZY) 5 2.02 mm² 1.25 x 1.616
  • 200-mA Low-Dropout Regulator with EN
  • Multiple Output Voltage Versions Available:
    • TPS799L: Fixed Outputs of 5.2 V to 6.2 V Using Innovative Factory EEPROM Programming
    • TPS799L57: 5.7-V Output
    • TPS799L54: 5.4-V Output
    • TPS799: Output Options Less Than 5.2 V
  • Inrush current Protection with EN Toggle
  • Low IQ: 40 µA
  • High PSRR: 66 dB at 1 kHz
  • Stable with a Low-ESR, 2.0-µF Typical Output Capacitance
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature)
  • Very Low Dropout: 100 mV
  • Package: 5-Bump, Thin, 1-mm × 1.37-mm DSBGA
  • 200-mA Low-Dropout Regulator with EN
  • Multiple Output Voltage Versions Available:
    • TPS799L: Fixed Outputs of 5.2 V to 6.2 V Using Innovative Factory EEPROM Programming
    • TPS799L57: 5.7-V Output
    • TPS799L54: 5.4-V Output
    • TPS799: Output Options Less Than 5.2 V
  • Inrush current Protection with EN Toggle
  • Low IQ: 40 µA
  • High PSRR: 66 dB at 1 kHz
  • Stable with a Low-ESR, 2.0-µF Typical Output Capacitance
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature)
  • Very Low Dropout: 100 mV
  • Package: 5-Bump, Thin, 1-mm × 1.37-mm DSBGA

The TPS799L family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40 µA (typical) ground current.

The TPS799Lxx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of typically 100 mV at a 200 mA output. The TPS799L uses a precision voltage reference and feedback loop to achieve an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS799L features inrush current protection when the EN toggle is used to start the device, immediately clamping the current.

All devices are fully specified over the temperature range of TJ = –40°C to +125°C, and offered in a low-profile, die-sized ball grid array (DSBGA) package, ideal for wireless handsets and WLAN cards.

The TPS799L family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40 µA (typical) ground current.

The TPS799Lxx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of typically 100 mV at a 200 mA output. The TPS799L uses a precision voltage reference and feedback loop to achieve an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS799L features inrush current protection when the EN toggle is used to start the device, immediately clamping the current.

All devices are fully specified over the temperature range of TJ = –40°C to +125°C, and offered in a low-profile, die-sized ball grid array (DSBGA) package, ideal for wireless handsets and WLAN cards.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable 500-mA LDO regulator with lower IQ and 1% accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS799Lxx 200-mA, Low-Dropout Linear Regulator with Built-In Inrush Current Protection datasheet (Rev. B) PDF | HTML 29 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS799XXEVM-105 — TPS799xx Evaluation Module

The TPS799xx evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS799xx LDO. The EVM uses 3 versions of the TPS799xx LDO (TPS79901YZU (adjustable, WCSP), TPS79928YZU (2.8 V output, WCSP) and TPS79901DDC (adjustable, SOT23). (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS799L54 PSpice Transient Model

SBVM430.ZIP (38 KB) - PSpice Model
Simulation model

TPS799L54 Unencrypted PSpice Transient Model

SBVM500.ZIP (1 KB) - PSpice Model
Simulation model

TPS799L57 PSpice Transient Model

SBVM170.ZIP (13 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZY) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos