TPS7A10

ACTIVE

300-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.3 Vin (min) (V) 0.75 Vout (max) (V) 3 Vout (min) (V) 0.5 Fixed output options (V) 0.6, 0.8, 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3 Noise (µVrms) 110 Iq (typ) (mA) 0.0016 Thermal resistance θJA (°C/W) 169.4, 188.8 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 PSRR at 100 KHz (dB) 36 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 3.3 Vin (min) (V) 0.75 Vout (max) (V) 3 Vout (min) (V) 0.5 Fixed output options (V) 0.6, 0.8, 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3 Noise (µVrms) 110 Iq (typ) (mA) 0.0016 Thermal resistance θJA (°C/W) 169.4, 188.8 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 PSRR at 100 KHz (dB) 36 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
DSBGA (YKA) 5 0.8814 mm² 1.13 x 0.78 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Ultra-Low Input Voltage Range: 0.75 V to 3.3 V
  • Ultra-Low Dropout for Minimum Power Loss:
    • 70 mV (Maximum) at 300 mA (VOUT > 1.0 V), YKA Package
  • Low Quiescent Current:
    • VIN IQ = 1.6 µA (Typical)
    • VBIAS IQ = 6 µA (Typical)
  • 1.5% Accuracy over Load, Line, and Temperature
  • High PSRR: 60 dB at 1 kHz
  • Available in Fixed-Output Voltages:
    • 0.5 V to 3.0 V (in 50-mV Steps)
  • VBIAS Range: 1.7 V to 5.5 V
  • Packages:
    • 0.74-mm × 1.09-mm WCSP-5
    • 1.50-mm × 1.50-mm WSON-6
  • Built-In Soft Start With Monotonic VOUT Rise
  • Active Output Discharge
  • Ultra-Low Input Voltage Range: 0.75 V to 3.3 V
  • Ultra-Low Dropout for Minimum Power Loss:
    • 70 mV (Maximum) at 300 mA (VOUT > 1.0 V), YKA Package
  • Low Quiescent Current:
    • VIN IQ = 1.6 µA (Typical)
    • VBIAS IQ = 6 µA (Typical)
  • 1.5% Accuracy over Load, Line, and Temperature
  • High PSRR: 60 dB at 1 kHz
  • Available in Fixed-Output Voltages:
    • 0.5 V to 3.0 V (in 50-mV Steps)
  • VBIAS Range: 1.7 V to 5.5 V
  • Packages:
    • 0.74-mm × 1.09-mm WCSP-5
    • 1.50-mm × 1.50-mm WSON-6
  • Built-In Soft Start With Monotonic VOUT Rise
  • Active Output Discharge

The TPS7A10 is an ultra-small, low quiescent current, low-dropout regulator (LDO) that can source 300 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line and temperature. This performance is ideal for powering the lower core voltages of the modern MCUs and analog sensors.

The main power path is through VIN and can be connected to a power supply as low as 70 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. Both VIN and VBIAS consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features helps in increasing the efficiency of the solution in the power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC/DC step-down regulator, and the VBIAS pin can be connected to a rechargeable battery.

The TPS7A10 is equipped with an active pull-down circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A10 is available in an ultra-small, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications. The device is also available in a 6-pin WSON (DSE) package.


The TPS7A10 is an ultra-small, low quiescent current, low-dropout regulator (LDO) that can source 300 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line and temperature. This performance is ideal for powering the lower core voltages of the modern MCUs and analog sensors.

The main power path is through VIN and can be connected to a power supply as low as 70 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. Both VIN and VBIAS consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features helps in increasing the efficiency of the solution in the power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC/DC step-down regulator, and the VBIAS pin can be connected to a rechargeable battery.

The TPS7A10 is equipped with an active pull-down circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A10 is available in an ultra-small, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications. The device is also available in a 6-pin WSON (DSE) package.


Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Much lower IQ but dropout voltage is higher.
TPS7A03 ACTIVE Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response Much lower IQ but dropout voltage is higher.
TPS7A05 ACTIVE 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable 35% lower IQ but dropout voltage is higher.
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Higher max VIN with similar IQ.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS7A10 300-mA, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. B) PDF | HTML 11 Oct 2018
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Technical article How LILO LDOs increase system efficiency PDF | HTML 21 Aug 2018
EVM User's guide TPS7A10 Evaluation Module User's Guide 23 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A10EVM-004 — TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module

The TPS7A10EVM-004 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A10, which is a 300-mA low-Vin, low-Vout, low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A1006P PSpice Transient Model

SBVM874.ZIP (53 KB) - PSpice Model
Simulation model

TPS7A1006P Unencrypted PSpice Transient Model

SBVM861.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1008P PSpice Transient Model

SBVM858.ZIP (54 KB) - PSpice Model
Simulation model

TPS7A1008P Unencrypted PSpice Transient Model

SBVM870.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A10105P PSpice Transient Model

SBVM873.ZIP (49 KB) - PSpice Model
Simulation model

TPS7A10105P Unencrypted PSpice Transient Model

SBVM877.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1010P PSpice Transient Model

SBVM860.ZIP (57 KB) - PSpice Model
Simulation model

TPS7A1010P Unencrypted PSpice Transient Model

SBVM859.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1011P PSpice Transient Model

SBVM871.ZIP (86 KB) - PSpice Model
Simulation model

TPS7A1011P Unencrypted PSpice Transient Model

SBVM876.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1012P PSpice Transient Model

SBVM879.ZIP (48 KB) - PSpice Model
Simulation model

TPS7A1012P Unencrypted PSpice Transient Model

SBVM866.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1015P PSpice Transient Model

SBVM875.ZIP (49 KB) - PSpice Model
Simulation model

TPS7A1015P Unencrypted PSpice Transient Model

SBVM865.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1018P PSpice Transient Model

SBVM868.ZIP (56 KB) - PSpice Model
Simulation model

TPS7A1018P Unencrypted PSpice Transient Model

SBVM878.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1025P PSpice Transient Model

SBVM867.ZIP (51 KB) - PSpice Model
Simulation model

TPS7A1025P Unencrypted PSpice Transient Model

SBVM869.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1028P PSpice Transient Model

SBVM864.ZIP (61 KB) - PSpice Model
Simulation model

TPS7A1028P Unencrypted PSpice Transient Model

SBVM862.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1030P PSpice Transient Model

SBVM872.ZIP (70 KB) - PSpice Model
Simulation model

TPS7A1030P Unencrypted PSpice Transient Model

SBVM863.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-01566 — Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YKA) 5 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos