TPS7H1201-HT

ACTIVE

Very Low Dropout Regulator With SoftStart and Powergood

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TPS7B7701-Q1 ACTIVE Automotive 300-mA, off-battery (40-V), adjustable antenna low-dropout voltage regulator Automotive version

TPS7H1201-HT

ACTIVE

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 7 Vin (min) (V) 1.5 Vout (max) (V) 6.8 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 20 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 75.4 Rating High Temp Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 20 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -55 to 210
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 7 Vin (min) (V) 1.5 Vout (max) (V) 6.8 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 20 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 75.4 Rating High Temp Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 20 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -55 to 210
CFP (HKS) 16 105.6 mm² 11 x 9.6 DIESALE (KGD) See data sheet
  • Wide VIN Range: 1.5 V to 7 V
  • Current Share/Parallel Operation to Provide Higher Output Current
  • Stable With Ceramic Output Capacitor
  • ±4.2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power-Good Output
  • LDO Voltage:
    100 mV (Max) at 0.5 A (210°C), VOUT = 6.8 V
  • Low Noise:
    20.26 µVRMS VIN = 2.1 V, VOUT = 1.8 V at 0.5 A
  • PSRR: Over 45 dB at 1 kHz
  • Load/Line Transient Response
  • See the Tools & Software Tab
  • Wide VIN Range: 1.5 V to 7 V
  • Current Share/Parallel Operation to Provide Higher Output Current
  • Stable With Ceramic Output Capacitor
  • ±4.2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power-Good Output
  • LDO Voltage:
    100 mV (Max) at 0.5 A (210°C), VOUT = 6.8 V
  • Low Noise:
    20.26 µVRMS VIN = 2.1 V, VOUT = 1.8 V at 0.5 A
  • PSRR: Over 45 dB at 1 kHz
  • Load/Line Transient Response
  • See the Tools & Software Tab

The TPS7H1201-HT is a LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR.

The TPS7H1201-HT features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1201-HT provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1201-HT is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP) and KGD (bare die) package.

The TPS7H1201-HT is a LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR.

The TPS7H1201-HT features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1201-HT provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1201-HT is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP) and KGD (bare die) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7H1201-HT 1.5-V to 7-V Input, Ultra-Low Dropout (LDO) Regulator datasheet (Rev. J) PDF | HTML 05 Apr 2017
EVM User's guide TPS7H1201HTEVM (Rev. A) 19 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1201HTEVM — TPS7H1201HTEVM Evaluation Module

The TPS7H1201-HT is a Ultra Low Dropout (LDO) linear regulator that uses a PMOS pass element configuration. The techniques employed allow for very low dropout. With an improved circuitry the TPS7H1201 operates under wide range of input voltage, from 1.5 V to 7 V which enables 6-V IN to 5-V OUT or (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7H1101 PSpice Transient Model (Rev. B)

SLVM901B.ZIP (695 KB) - PSpice Model
Gerber file

TPS7H1201HT-REF

SLAC615.ZIP (1366 KB)
Package Pins CAD symbols, footprints & 3D models
CFP (HKS) 16 Ultra Librarian
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos