Home Power management Power switches eFuses & hot swap controllers
NEW

TPS7H2201-SEP

ACTIVE

Radiation-tolerant 1.5V to 7V input 6A eFuse

TPS7H2201-SEP

ACTIVE

Product details

FET Internal Ron (typ) (mΩ) 20 Vin (min) (V) 1.5 Vin (max) (V) 7 Vabsmax_cont (V) 7.5 Current limit (min) (A) 0.5 Current limit (max) (A) 7.5 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
FET Internal Ron (typ) (mΩ) 20 Vin (min) (V) 1.5 Vin (max) (V) 7 Vabsmax_cont (V) 7.5 Current limit (min) (A) 0.5 Current limit (max) (A) 7.5 Overcurrent response Circuit breaker, Current limiting, current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Rating Space Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Standard micro circuit available, SMD 5962R17220
  • Vendor item drawing available, VID V62/23608
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to TID 100krad(Si)
    • Single event latchup (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • SEFI/SET characterized to LET = 75MeV-cm2/mg
  • Integrated single channel eFuse
  • Input voltage range: 1.5V to 7V
  • Low on-resistance (RON) of :
    • 35mΩ maximum at 25°C and VIN = 5V for CFP and KGD
    • 23mΩ maximum at 25°C and VIN = 5V for HTSSOP
  • 6-A maximum continuous switch current
  • Low control input threshold enables use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection
  • Programmable and internal current limiting (fast-trip)
  • Programmable fault timer (current limit and retry modes)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Standard micro circuit available, SMD 5962R17220
  • Vendor item drawing available, VID V62/23608
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to TID 100krad(Si)
    • Single event latchup (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • SEFI/SET characterized to LET = 75MeV-cm2/mg
  • Integrated single channel eFuse
  • Input voltage range: 1.5V to 7V
  • Low on-resistance (RON) of :
    • 35mΩ maximum at 25°C and VIN = 5V for CFP and KGD
    • 23mΩ maximum at 25°C and VIN = 5V for HTSSOP
  • 6-A maximum continuous switch current
  • Low control input threshold enables use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection
  • Programmable and internal current limiting (fast-trip)
  • Programmable fault timer (current limit and retry modes)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to 125°C.

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS7H2201-SP and TPS7H2201-SEP Radiation Hardened 1.5V to 7V, 6A eFuse datasheet (Rev. F) PDF | HTML 06 Mar 2024
* VID TPS7H2201-SEP VID V62-23608 01 May 2024
* Radiation & reliability report TPS7H2201-SEP Production Flow and Reliability Report PDF | HTML 29 Sep 2023
* Radiation & reliability report TPS7H2201-SEP TID Radiation Report (Rev. A) PDF | HTML 18 Sep 2023
* Radiation & reliability report TPS7H2201-SEP Neutron Displacement (NDD) Characterization Report PDF | HTML 29 Aug 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H2201-SEP eFuse and Load Switch PDF | HTML 24 Aug 2023
EVM User's guide TPS7H2201EVM Evaluation Module User's Guide PDF | HTML 06 Jul 2023
Certificate TPS7H2201EVM EU Declaration of Conformity (DoC) 19 Jun 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H2201EVM — TPS7H2201 evaluation module for space-enhanced product, 1.5-V to 7-V input, 6-A, load switch/eFuse

The TPS7H2201EVM demonstrates the operation of a single TPS7H2201 eFuse (Radiation Tolerant/Hardened Plastic). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H2201-SP PSpice Transient Model

SLVMCY9.ZIP (214 KB) - PSpice Model
Simulation model

TPS7H2201-SP Unencrypted PSpice Transient Model (Rev. A)

SLVMCY8A.ZIP (4 KB) - PSpice Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos