Home Power management LED drivers Automotive LED drivers

TPS92662-Q1

ACTIVE

12-channel high-brightness LED matrix manager for automotive headlight systems

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92662A-Q1 ACTIVE 12-Channel high-brightness LED matrix manager for automotive headlight systems Improved EMI performance.

Product details

Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, I2C control, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, I2C control, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
HTQFP (PHP) 48 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
    • Four sub-strings of three series switches
    • 20-V maximum across switch
    • 62-V maximum switch to ground
  • Multi-drop UART communication interface
    • Up to 31 addressable devices
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • Eight-bit ADC with two MUXed inputs
  • Crystal oscillator driver
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
    • Four sub-strings of three series switches
    • 20-V maximum across switch
    • 62-V maximum switch to ground
  • Multi-drop UART communication interface
    • Up to 31 addressable devices
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • Eight-bit ADC with two MUXed inputs
  • Crystal oscillator driver
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection

The TPS92662-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes four sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows paralleling up to four switches for bypassing high current LEDs.

A master microcontroller is used to control and manage the TPS92662-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. The I2C communication interface can be used to read from and write to an external EEPROM that can store system calibration data.

An on-board 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.

The device features open LED protection with programmable threshold. The serial interface reports open LED or short LED faults.

The TPS92662-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes four sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows paralleling up to four switches for bypassing high current LEDs.

A master microcontroller is used to control and manage the TPS92662-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. The I2C communication interface can be used to read from and write to an external EEPROM that can store system calibration data.

An on-board 8-bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.

The device features open LED protection with programmable threshold. The serial interface reports open LED or short LED faults.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

The functional safety information is available - NDA required. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS92662-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems datasheet (Rev. B) PDF | HTML 26 Jun 2020
White paper An ECU Architecture for Adaptive Headlights 06 Aug 2019
Technical article TI at the Auto Lamp Exhibition 2018 in Shanghai PDF | HTML 30 Mar 2018
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Selection guide 汽车外部照明应用的LED驱动器 15 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92662EVM6-900 — TPS92662-Q1 six channel matrix evaluation module

The TPS92662EVM6-900 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662EVM (...)
Driver or library

TPS92662-Q1-DESIGN TPS92662 Design Resources

TPS92662 Design Resources
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS92662-Q1 12-channel high-brightness LED matrix manager for automotive headlight systems
Driver or library

TPS92662-Q1-FS-NDA TPS92662-Q1 functional safety information

TPS92662-Q1 functional safety information
Supported products & hardware

Supported products & hardware

Products
Automotive LED drivers
TPS92662-Q1 12-channel high-brightness LED matrix manager for automotive headlight systems
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos