Home Power management Power switches Solid-state relays
NEW

TPSI2072-Q1

ACTIVE

Automotive, two-channel 600-V 50-mA isolated switch with 2-mA avalanche rating

Product details

Withstand isolation voltage (VISO) (Vrms) 3750 FET Internal Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 20 Imax (A) 0.05 Features 2-mA avalanche current, Capacitive isolation TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Turnoff time (disable) (ns) 100000 OFF-state leakage current (µA) 1 Rating Automotive
Withstand isolation voltage (VISO) (Vrms) 3750 FET Internal Number of channels 2 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 20 Imax (A) 0.05 Features 2-mA avalanche current, Capacitive isolation TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Turnoff time (disable) (ns) 100000 OFF-state leakage current (µA) 1 Rating Automotive
SOIC (DWQ) 11 106.09 mm² 10.3 x 10.3
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C T A
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • I AVA = 2-mA for 5-s pulses, 1-mA for 60-s pulses
      • V HIPOT, 5-s = 4300-V with R series > 1.83-MΩ
      • V HIPOT, 5-s = 2850-V with R series > 1.1-MΩ
    • 600-V standoff voltage
    • R ON = 65-Ω (T J = 25°C)
    • I OFF = 1-µA at 500-V (T J = 105°C)
  • Low primary side supply current
    • 5-mA single channel, 9-mA two channel ON state current
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 26 year projected lifetime at 1000-V RMS / 1500-V DC working voltage
    • Isolation rating, V ISO, up to 3750-V RMS / 5300-V DC
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8-mm (primary-secondary)
    • Creepage and clearance ≥ 3-mm (across switch terminals)
  • Safety-related certifications
    • (Planned) DIN VDE V 0884-11:2017-01
    • (Planned) UL 1577 component recognition program
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40 to 125°C T A
  • Integrated avalanche rated MOSFETs
    • Designed and qualified for reliability for dielectric withstand testing (Hi-Pot)
      • I AVA = 2-mA for 5-s pulses, 1-mA for 60-s pulses
      • V HIPOT, 5-s = 4300-V with R series > 1.83-MΩ
      • V HIPOT, 5-s = 2850-V with R series > 1.1-MΩ
    • 600-V standoff voltage
    • R ON = 65-Ω (T J = 25°C)
    • I OFF = 1-µA at 500-V (T J = 105°C)
  • Low primary side supply current
    • 5-mA single channel, 9-mA two channel ON state current
  • Functional Safety Capable
  • Robust isolation barrier:
    • > 26 year projected lifetime at 1000-V RMS / 1500-V DC working voltage
    • Isolation rating, V ISO, up to 3750-V RMS / 5300-V DC
  • SOIC 11-pin (DWQ) package with wide pins for improved thermal performance
    • Creepage and clearance ≥ 8-mm (primary-secondary)
    • Creepage and clearance ≥ 3-mm (across switch terminals)
  • Safety-related certifications
    • (Planned) DIN VDE V 0884-11:2017-01
    • (Planned) UL 1577 component recognition program

The TPSI2072-Q1 is a two channel isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2072-Q1 uses TI’s high reliability capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. The TPSI2072-Q1 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wearout or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 9 mA of input current and incorporates fail-safe EN1 and EN2 pins preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device should be connected to a system supply between 4.5 V–20 V and the EN1 and EN2 pins of the device should be driven by a GPIO output with logic HI between 2.1 V–20 V. In other applications, the VDD, EN1, and EN2 pins could be driven together directly from the system supply or from a GPIO output.

Each channel on the secondary side consists of back-to-back MOSFETs with a standoff voltage of +/-600 V from SM to S1 and SM to S2. The TPSI2072-Q1 MOSFET’s avalanche robustness and thermally conscious package design allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 2 mA without requiring any external components.

The TPSI2072-Q1 is a two channel isolated solid state relay designed for high voltage automotive and industrial applications. The TPSI2072-Q1 uses TI’s high reliability capacitive isolation technology in combination with internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. The TPSI2072-Q1 improves system reliability as TI’s capacitive isolation technology does not suffer from mechanical wearout or photo degradation failure modes common in mechanical relay and photo relay components.

The primary side of the device is powered by only 9 mA of input current and incorporates fail-safe EN1 and EN2 pins preventing any possibility of back powering the VDD supply. In most applications, the VDD pin of the device should be connected to a system supply between 4.5 V–20 V and the EN1 and EN2 pins of the device should be driven by a GPIO output with logic HI between 2.1 V–20 V. In other applications, the VDD, EN1, and EN2 pins could be driven together directly from the system supply or from a GPIO output.

Each channel on the secondary side consists of back-to-back MOSFETs with a standoff voltage of +/-600 V from SM to S1 and SM to S2. The TPSI2072-Q1 MOSFET’s avalanche robustness and thermally conscious package design allow it to robustly support system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 2 mA without requiring any external components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSI2140-Q1 ACTIVE Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating Single-channel isolated switch with higher standoff voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPSI2072-Q1 2-Channel 600-V, 50-mA, Automotive Isolated Switch with 2-mA Avalanche Rating for Insulation Monitoring and High Voltage Measurements datasheet PDF | HTML 30 Jun 2023
Functional safety information TPSI2072-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 30 Jun 2023
EVM User's guide TPSI2072-Q1 EVM User's Guide PDF | HTML 29 Jun 2023
Certificate TPSI2072Q1EVM EU Declaration of Conformity (DoC) 27 Jun 2023
Product overview When to use SSR or Isolated Gate Driver PDF | HTML 04 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI2072Q1EVM — TPSI2072-Q1 evaluation module for two-channel 600-V isolated switch

The TPSI2072-Q1 is a two-copper layer board containing multiple test points and jumpers in order to fully evaluate the functionality of the device.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (DWQ) 11 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos