Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM83101L

ACTIVE

1.5A high-efficiency buck-boost module with integrated inductor

Product details

Rating Catalog Topology Buck-Boost Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 3 Type Module Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck-Boost Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 3 Type Module Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200
USIP (SIU) 8 See data sheet
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.5V output voltage range
    • 1.0V Vout is supported in PFM mode
  • High output current capability, 3A peak switch current
    • 1.5A Iout for VIN ≥ 3V, VOUT = 3.3V
    • 1.2A Iout for VIN ≥ 2.7V, VOUT = 3.3V
  • Active output discharge (TPSM83101, TPSM83101L only)
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into prebiased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Small design size
    • MicroSiP™ power module with integrated inductor
    • 2.0mm × 2.6mm × 1.2mm(max) 8-pin µSiP package
  • Create a custom design using the TPSM8310xx device with the WEBENCH® Power Designer
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.5V output voltage range
    • 1.0V Vout is supported in PFM mode
  • High output current capability, 3A peak switch current
    • 1.5A Iout for VIN ≥ 3V, VOUT = 3.3V
    • 1.2A Iout for VIN ≥ 2.7V, VOUT = 3.3V
  • Active output discharge (TPSM83101, TPSM83101L only)
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into prebiased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Small design size
    • MicroSiP™ power module with integrated inductor
    • 2.0mm × 2.6mm × 1.2mm(max) 8-pin µSiP package
  • Create a custom design using the TPSM8310xx device with the WEBENCH® Power Designer

The TPSM83100, TPSM83101, and TPSM83101L are constant frequency peak current mode control buck-boost MicroSiP™ power modules optimized for small design size and high efficiency. The power modules integrate an inductor to simplify design, reduce external components, and save PCB area. The power modules have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range. The TPSM83100 and TPSM83101, TPSM83101L provide a power supply design for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83100 and TPSM83101, TPSM83101L automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The TPSM83100, TPSM83101, and TPSM83101L are constant frequency peak current mode control buck-boost MicroSiP™ power modules optimized for small design size and high efficiency. The power modules integrate an inductor to simplify design, reduce external components, and save PCB area. The power modules have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range. The TPSM83100 and TPSM83101, TPSM83101L provide a power supply design for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPSM83100 and TPSM83101, TPSM83101L automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM8310xx 1.5A Output Current, Buck-Boost MicroSiP™ Power Module With Integrated Inductor datasheet (Rev. C) PDF | HTML 18 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
USIP (SIU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos