Product details

Number of channels 2 RF frequency (min) (MHz) 400 RF frequency (max) (MHz) 1700 IF frequency (min) (MHz) 30 IF frequency (max) (MHz) 600 Conversion gain (typ) (dB) 9.6 Noise figure (typ) (dB) 9.6 IIP3 (typ) (dBm) 26 OIP3 (typ) (dBm) 35.6 OIP2 (typ) (dBm) 65 IP1dB (typ) (dBm) 11 Integrated VCO No LO input level (typ) (dBm) 0 LO input frequency (min) (MHz) 600 LO input frequency (max) (MHz) 1400 Current consumption (mA) 280 Power consumption (typ) (mW) 920 Power-down current Yes Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 RF frequency (min) (MHz) 400 RF frequency (max) (MHz) 1700 IF frequency (min) (MHz) 30 IF frequency (max) (MHz) 600 Conversion gain (typ) (dB) 9.6 Noise figure (typ) (dB) 9.6 IIP3 (typ) (dBm) 26 OIP3 (typ) (dBm) 35.6 OIP2 (typ) (dBm) 65 IP1dB (typ) (dBm) 11 Integrated VCO No LO input level (typ) (dBm) 0 LO input frequency (min) (MHz) 600 LO input frequency (max) (MHz) 1400 Current consumption (mA) 280 Power consumption (typ) (mW) 920 Power-down current Yes Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTV) 32 25 mm² 5 x 5
  • Device Family Supports Wide RF Input Range
    • TRF37A32: 400 - 1700 MHz
    • TRF37B32: 700 - 2700 MHz
    • TRF37C32: 1700 - 3800 MHz
  • Gain: 10 dB
  • Noise Figure: 9.5 dB
  • Input IP3: 30 dBm
  • 500 mW per Channel Power Dissipation
  • Single Ended RF Input
  • IF Frequency Range from 30 MHz to 600 MHz
  • 45 dB Isolation between Channels
  • Low Power Mode Option
  • Independent Power Down Control
  • Single 3.3V Supply
  • No External Matching Required
  • Device Family Supports Wide RF Input Range
    • TRF37A32: 400 - 1700 MHz
    • TRF37B32: 700 - 2700 MHz
    • TRF37C32: 1700 - 3800 MHz
  • Gain: 10 dB
  • Noise Figure: 9.5 dB
  • Input IP3: 30 dBm
  • 500 mW per Channel Power Dissipation
  • Single Ended RF Input
  • IF Frequency Range from 30 MHz to 600 MHz
  • 45 dB Isolation between Channels
  • Low Power Mode Option
  • Independent Power Down Control
  • Single 3.3V Supply
  • No External Matching Required

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 600 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer linearity and noise performance and offers good isolation between channels for operation with diversity applications. The device operates with low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in time domain duplexed (TDD) applications.

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 600 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer linearity and noise performance and offers good isolation between channels for operation with diversity applications. The device operates with low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in time domain duplexed (TDD) applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TRF37x32 Dual Down Converter Mixer With Integrated IF AMP datasheet (Rev. A) PDF | HTML 19 Dec 2014
EVM User's guide TRF37x32 EVM User's Guide 24 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF37A32EVM — TRF37X32 DUAL DOWN CONVERTER MIXER WITH INTEGRATED IF AMP

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 500 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos