TRS3221

ACTIVE

3- to 5.5-V single channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TRS3221E ACTIVE 3- to 5.5-V single channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection TI recommends the TRS3221E in new designs. The TRS3221E is an improved direct drop-in replacement for the TRS3221.

Product details

Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • RS-232 Bus-Pin ESD Protection Exceeds
    ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-
    232-F and ITU V.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbps
  • One Driver and One Receiver
  • Low Standby Current: 1-µA Typical
  • External Capacitors: 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible
    Device (1 Mbps)
    • SNx5C3221
  • Automatic Power-Down Feature Automatically
    Disables Drivers for Power Savings
  • RS-232 Bus-Pin ESD Protection Exceeds
    ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-
    232-F and ITU V.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbps
  • One Driver and One Receiver
  • Low Standby Current: 1-µA Typical
  • External Capacitors: 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible
    Device (1 Mbps)
    • SNx5C3221
  • Automatic Power-Down Feature Automatically
    Disables Drivers for Power Savings

The TRS3221 device consists of one line driver, one line receiver with dedicated enable pin, and a dual charge-pump circuit with ±15-kV ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The TRS3221 device operates at data signaling rates up to 250 kbps and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The automatic power-down feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled and the supply current is reduced to 1 µA. The INVALID output notifies the user if an RS-232 signal is present at the receiver input.

The TRS3221 device consists of one line driver, one line receiver with dedicated enable pin, and a dual charge-pump circuit with ±15-kV ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The TRS3221 device operates at data signaling rates up to 250 kbps and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The automatic power-down feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled and the supply current is reduced to 1 µA. The INVALID output notifies the user if an RS-232 signal is present at the receiver input.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TRS3221 3-V to 5.5-V RS-232 Line Driver and Receiver With ±15-kV ESD Protection datasheet (Rev. A) PDF | HTML 29 Jun 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​