TRS3253E

ACTIVE

3- to 5.5-V 1Mbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 1.8 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 1.8 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
VQFN (RSM) 32 16 mm² 4 x 4
  • VL Pin for Compatibility With Mixed-Voltage Systems Down to 1.8 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV Human Body Model
  • Low 300-µA Supply Current
  • Specified 1000-kbps Data Rate
  • Auto Powerdown Plus Feature
  • VL Pin for Compatibility With Mixed-Voltage Systems Down to 1.8 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV Human Body Model
  • Low 300-µA Supply Current
  • Specified 1000-kbps Data Rate
  • Auto Powerdown Plus Feature

The TRS3253E device is a three-driver and five-receiver RS-232 interface device, with split supply pins for mixed-signal operations without needing an external voltage translator. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human Body Model.

The charge pump requires only four capacitors for operation from a single 3.3-V or 5-V supply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232 compliant output levels.

The TRS3253E is available in a space-saving VQFN package (4-mm × 4-mm RSM).

Auto-powerdown-plus automatically powers down drivers to reduce power after 30 seconds of inactivity. In powerdown state supply current is 10 µA maximum.

Receiver input voltage status is available on INVALID logic output even when the device is in powerdown state.

The TRS3253E device is a three-driver and five-receiver RS-232 interface device, with split supply pins for mixed-signal operations without needing an external voltage translator. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human Body Model.

The charge pump requires only four capacitors for operation from a single 3.3-V or 5-V supply. The TRS3253E is capable of running at data rates up to 1000 kbps, while maintaining RS-232 compliant output levels.

The TRS3253E is available in a space-saving VQFN package (4-mm × 4-mm RSM).

Auto-powerdown-plus automatically powers down drivers to reduce power after 30 seconds of inactivity. In powerdown state supply current is 10 µA maximum.

Receiver input voltage status is available on INVALID logic output even when the device is in powerdown state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TRS3253E RS-232 Transceiver With Split Supply Pin for Logic Side datasheet (Rev. D) PDF | HTML 21 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos