TS2PCIE2212

ACTIVE

4-channel PCIe 2:1 multiplexer/demultiplexer passive FET switch

Product details

Type Passive mux Protocols PCIe1 Applications PCIe Number of channels 4 Speed (max) (Gbps) 2.5 Supply voltage (V) 1.8 Rating Catalog Operating temperature range (°C) 0 to 85
Type Passive mux Protocols PCIe1 Applications PCIe Number of channels 4 Speed (max) (Gbps) 2.5 Supply voltage (V) 1.8 Rating Catalog Operating temperature range (°C) 0 to 85
NFBGA (ZAH) 48 25 mm² 5 x 5
  • Offers Bandwidth Allocation of PCI Express™ Signal Using Two-Lane 1:2 Multiplexer/Demultiplexer
  • Vcc Operating Range From 1.7 V to 1.9 V
  • Supports Data Rates of 2.5 Gbps
  • Port-Port Crosstalk (-39 dB at 1.25 GHz)
  • OFF Port Isolation (-38 dB at 1.25 GHz)
  • Low ON-State Resistance (10 Typ)
  • Low Input/Output Capacitance (3.5 pF Typ)
  • Excellent Differential Skew (5 ps Max)
  • Minimal Propagation Delay
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

PCI Express is a trademark of PCI-SIG.

  • Offers Bandwidth Allocation of PCI Express™ Signal Using Two-Lane 1:2 Multiplexer/Demultiplexer
  • Vcc Operating Range From 1.7 V to 1.9 V
  • Supports Data Rates of 2.5 Gbps
  • Port-Port Crosstalk (-39 dB at 1.25 GHz)
  • OFF Port Isolation (-38 dB at 1.25 GHz)
  • Low ON-State Resistance (10 Typ)
  • Low Input/Output Capacitance (3.5 pF Typ)
  • Excellent Differential Skew (5 ps Max)
  • Minimal Propagation Delay
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

PCI Express is a trademark of PCI-SIG.

The TS2PCIE2212 can be used to muxltiplex/demultiplex two PCI Express™ lanes, each representing differential pairs of receive (RX) and transmit (TX) signals. The switch operates at the PCI Express bandwidth standard of 2.5-Gbps signal-processing speed. The device is composed of two banks, with each bank accommodating two sources (source A and source B) and two destinations (destination A and destination B).

When a logic-level low is applied to the control (CTRL) pin, source A is connected to destination A and source B is connected to destination B. When a logic-level high is applied to CTRL, source A is connected to destination B, while source B and destination A are open.

The TS2PCIE2212 can be used to muxltiplex/demultiplex two PCI Express™ lanes, each representing differential pairs of receive (RX) and transmit (TX) signals. The switch operates at the PCI Express bandwidth standard of 2.5-Gbps signal-processing speed. The device is composed of two banks, with each bank accommodating two sources (source A and source B) and two destinations (destination A and destination B).

When a logic-level low is applied to the control (CTRL) pin, source A is connected to destination A and source B is connected to destination B. When a logic-level high is applied to CTRL, source A is connected to destination B, while source B and destination A are open.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TS2PCIE412 ACTIVE 4-channel PCIe 8:16 multiplexer & demultiplexer passive FET switch 8:16 Multiplexer/Demultiplexer version of TS2PCIE2212.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PCI Express(TM) Signal Switch datasheet 24 Aug 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS2PCIE2212

SCDJ038.ZIP (526 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAH) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos