TS2PCIE412

ACTIVE

4-channel PCIe 8:16 multiplexer & demultiplexer passive FET switch

Product details

Type Passive mux Protocols PCIe1, PCIe2 Applications PCIe Number of channels 4 Speed (max) (Gbps) 4.2 Supply voltage (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
Type Passive mux Protocols PCIe1, PCIe2 Applications PCIe Number of channels 4 Speed (max) (Gbps) 4.2 Supply voltage (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Compatible With PCI Express (PCIe) Standard
  • Wide Bandwidth of over 3 Gbps
  • Low Crosstalk (XTALK = –32 dB Typ at 1.25 GHz)
  • OIRR = –36.3 dB Typical at 1.25 GHz
  • Low Bit-to-Bit Skew (tsk(O) = 0.06 ns Typical)
  • VDD Operating Range: 1.5 V to 2 V
  • Ioff Supports Partial Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • PCIe Bus Multiplexing and Expansion
    • Routing PCI Express Data and/or Display Port Signals
    • Notebook PCs
    • Desktop PCs
    • Servers/Storage Area Networks

All other trademarks are the property of their respective owners.

  • Compatible With PCI Express (PCIe) Standard
  • Wide Bandwidth of over 3 Gbps
  • Low Crosstalk (XTALK = –32 dB Typ at 1.25 GHz)
  • OIRR = –36.3 dB Typical at 1.25 GHz
  • Low Bit-to-Bit Skew (tsk(O) = 0.06 ns Typical)
  • VDD Operating Range: 1.5 V to 2 V
  • Ioff Supports Partial Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • PCIe Bus Multiplexing and Expansion
    • Routing PCI Express Data and/or Display Port Signals
    • Notebook PCs
    • Desktop PCs
    • Servers/Storage Area Networks

All other trademarks are the property of their respective owners.

The TS2PCIE412 is a 4-channel PCIe 2:1 multiplexer/demultiplexer switch that can be used to route one PCIe data lane between two possible destinations or two PCIe data lanes to one destination. Each channel consists of differential pairs of receive (RX) and transmit (TX) signals and operates at a signal-processing bandwidth speed, which supports the PCIe standard of 2.5 Gbps. The device is controlled with one select input (SEL) pin, where SEL controls the data path of the multiplexer/demultiplexer and can be connected to any GPIO in the system. The unselected channel is set in a high-impedance state.

The TS2PCIE412 is a 4-channel PCIe 2:1 multiplexer/demultiplexer switch that can be used to route one PCIe data lane between two possible destinations or two PCIe data lanes to one destination. Each channel consists of differential pairs of receive (RX) and transmit (TX) signals and operates at a signal-processing bandwidth speed, which supports the PCIe standard of 2.5 Gbps. The device is controlled with one select input (SEL) pin, where SEL controls the data path of the multiplexer/demultiplexer and can be connected to any GPIO in the system. The unselected channel is set in a high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TS2PCIE2212 ACTIVE 4-channel PCIe 2:1 multiplexer/demultiplexer passive FET switch 2:1 Multiplexer/Demultiplexer version of TS2PCIE412.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 4-Channel 8:16 Multiplexer/Demultiplexer PCI Express Switch datasheet (Rev. C) 31 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS2PCIE412

SCDM108.ZIP (112 KB) - HSpice Model
Simulation model

TS2PCIE412 IBIS Model

SCDM104.ZIP (14 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos