Product details

Configuration Audio jack Features Adjustable De-Bounce Timings, Autonomous headset MIC/GND detection (3 or 4 pole), Click and pop noise reduction, FM transmission capability, Integrated Codec Sense Line, Key press detection, Manual I2C control, Power Off Noise Removal (depletion FETs) Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 4.5 Supply current (typ) (µA) 11 Operating temperature range (°C) -40 to 85 Rating Catalog
Configuration Audio jack Features Adjustable De-Bounce Timings, Autonomous headset MIC/GND detection (3 or 4 pole), Click and pop noise reduction, FM transmission capability, Integrated Codec Sense Line, Key press detection, Manual I2C control, Power Off Noise Removal (depletion FETs) Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 4.5 Supply current (typ) (µA) 11 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFF) 16 3.24 mm² 1.8 x 1.8 VQFN (RVA) 16 12.25 mm² 3.5 x 3.5
  • Supple Range of 2.5 V to 4.5 V
  • Accessory Insertion/Removal Detection with
    Adjustable De-bounce Timings
  • Accessory Configuration Detection:
    • Stereo 3-pole Headphone
    • 4-pole Standard Headset with MIC on Sleeve
    • 4-pole OMTP Headset with MIC on Ring2
  • Key Press Detection for Up to 4 Keys
  • Ultra Low Ground FET RON of 60 mΩ
  • Power Off Noise Removal
  • Isolation of MICBIAS From Audio Jack to Remove
    Click/Pop Noise
  • Integrated Codec Sense Line
  • Manual I2C Control
  • FM Transmission Capability
  • Dual Small Package Options
    • 16 Pin DSBGA
    • 16 Pin QFN
  • Supple Range of 2.5 V to 4.5 V
  • Accessory Insertion/Removal Detection with
    Adjustable De-bounce Timings
  • Accessory Configuration Detection:
    • Stereo 3-pole Headphone
    • 4-pole Standard Headset with MIC on Sleeve
    • 4-pole OMTP Headset with MIC on Ring2
  • Key Press Detection for Up to 4 Keys
  • Ultra Low Ground FET RON of 60 mΩ
  • Power Off Noise Removal
  • Isolation of MICBIAS From Audio Jack to Remove
    Click/Pop Noise
  • Integrated Codec Sense Line
  • Manual I2C Control
  • FM Transmission Capability
  • Dual Small Package Options
    • 16 Pin DSBGA
    • 16 Pin QFN

The TS3A227E is an autonomous audio accessory detection and configuration switch that detects 3-pole or 4-pole audio accessories and configures internal switches to route the signals accordingly.

The internal ground FETS of the TS3A227E have an ultra-low RON of 60 mΩ to minimize crosstalk impact. The ground FETs are also designed to pass FM signals, making it possible to use the ground line of the accessory as an FM antenna in mobile audio applications.

Internal isolation switches allow the TS3A227E to remove the click/pop noise that can be generated during and insertion or removal of an audio accessory. In addition depletion FETs prevent a floating ground while the device is unpowered, removing the humming noise present when leaving accessories plugged into an unpowered system.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw when no headset is inserted.

The TS3A227E features integrated key press detection for detecting up to 4 keys with press and release support.

Manual I2C control allows the TS3A227E to adapt to application needs by providing control over de-bounce settings and switch states.

The TS3A227E is an autonomous audio accessory detection and configuration switch that detects 3-pole or 4-pole audio accessories and configures internal switches to route the signals accordingly.

The internal ground FETS of the TS3A227E have an ultra-low RON of 60 mΩ to minimize crosstalk impact. The ground FETs are also designed to pass FM signals, making it possible to use the ground line of the accessory as an FM antenna in mobile audio applications.

Internal isolation switches allow the TS3A227E to remove the click/pop noise that can be generated during and insertion or removal of an audio accessory. In addition depletion FETs prevent a floating ground while the device is unpowered, removing the humming noise present when leaving accessories plugged into an unpowered system.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw when no headset is inserted.

The TS3A227E features integrated key press detection for detecting up to 4 keys with press and release support.

Manual I2C control allows the TS3A227E to adapt to application needs by providing control over de-bounce settings and switch states.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS3A227E Autonomous Audio Accessory Detection and Configuration Switch datasheet (Rev. B) PDF | HTML 05 Feb 2015
Application note Support Selfie Sticks Using a TS3A227E Audio Jack Switch 04 Mar 2016
EVM User's guide TS3A227E-EVM User's Guide 15 Dec 2014
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS3A227E-EVM — TS3A227E evaluation module

The TS3A227E-EVM is an evaluation module for TI’s autonomous audio-accessory switch with adjustable debounce settings, ultralow RON ground FETs, depletion FETs, key-press detection and manual I2C control.  The module lets you easily evaluate the device performance and functionality. (...)

User guide: PDF
Not available on TI.com
Driver or library

TS3A227ESW-LINUX — Linux Driver for TS3A227E

The Linux driver supports the TS3A227E Autonomous Audio Accessory Detection and Configuration Switch. The Linux driver supports communication through the I2C bus and interfaces with the Linux Sound SoC Component framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

GUI for evaluation module (EVM)

SCDC005 TS3A227E GUI Firmware

Supported products & hardware

Supported products & hardware

Products
Audio switches
TS3A227E 60-mΩ, 4.5-V, autonomous audio accessory detection & configuration switch with I2C
Hardware development
Evaluation board
TS3A227E-EVM TS3A227E evaluation module
Simulation model

TS3A227E IBIS MODEL

SCDM167.ZIP (95 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00565 — USB Type-C Audio Adapter Accessory Mode Reference Design

The USB Type-C™ audio adapter accessory mode reference design provides the solution for transmitting analog audio through the USB Type-C interface.  This reference design demonstrates how analog audio can be transmitted to system peripherals using the USB Type-C standard audio adapter (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 16 Ultra Librarian
VQFN (RVA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos