TS3DV642

ACTIVE

6-Gbps 12-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0/ DisplayPort 1.4 /HDMI 2.0

Product details

Type Mux Protocols DVI, DisplayPort, HDMI, LVDS, TMDS, VGA Rating Catalog Speed (max) (Gbps) 6 Number of channels 12 Supply voltage (V) 3.6 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, DisplayPort, HDMI, LVDS, TMDS, VGA Rating Catalog Speed (max) (Gbps) 6 Number of channels 12 Supply voltage (V) 3.6 Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Switch Type: 2:1 or 1:2
  • Dynamic Characteristics
    • Differential Bandwidth ( –3 dB)
      • Port A: 6.9 GHz Typical
      • Port B: 7.5 GHz Typical
    • Crosstalk (at 1.7 GHz): –40 dB
    • Isolation (at 1.7 GHz): –23 dB
    • Insertion Loss (DC)
      • Port A: –0.75 dB
      • Port B: –1.0 dB
    • Return Loss (at 1.7 GHz): –15.9 dB
    • Intra-Pair (Bit-Bit) Skew
      • Port A: 2 ps
      • Port B: 6 ps
    • RON
      • Port A: 6.5 Ω
      • Port B: 8.2 Ω
    • CON at 1 GHz: 0.5 pF (Typical)
  • VCC Range: 2.6 V to 4.5 V
  • I/O Voltage Range: 0 V to 5 V
  • Special Features
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2-kV Human Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)
  • Switch Type: 2:1 or 1:2
  • Dynamic Characteristics
    • Differential Bandwidth ( –3 dB)
      • Port A: 6.9 GHz Typical
      • Port B: 7.5 GHz Typical
    • Crosstalk (at 1.7 GHz): –40 dB
    • Isolation (at 1.7 GHz): –23 dB
    • Insertion Loss (DC)
      • Port A: –0.75 dB
      • Port B: –1.0 dB
    • Return Loss (at 1.7 GHz): –15.9 dB
    • Intra-Pair (Bit-Bit) Skew
      • Port A: 2 ps
      • Port B: 6 ps
    • RON
      • Port A: 6.5 Ω
      • Port B: 8.2 Ω
    • CON at 1 GHz: 0.5 pF (Typical)
  • VCC Range: 2.6 V to 4.5 V
  • I/O Voltage Range: 0 V to 5 V
  • Special Features
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2-kV Human Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. The TS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. The TS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TS3DV642-Q1 ACTIVE 6 Gbps 12-Channel differential 1-to-2 and 2-to-1 mux Automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TS3DV642 12-Channel 1:2 MUX/DEMUX with 1.8 V Compatible Control and Power-Down Mode datasheet (Rev. F) PDF | HTML 22 Aug 2018
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide TS3DV642EVM User's Guide 19 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS3DV642EVM — 12-channel 1:2 mux & demux with 1.8-V compatible control & power-down mode evaluation module

The TS3DV642EVM is an evaluation module (EVM) for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, (...)

User guide: PDF
Not available on TI.com
Simulation model

TS3DV642 HSPICE Model (Rev. A)

SCDM158A.ZIP (2997 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos