TS3USB31

ACTIVE

High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 1:1 SPST Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 1220
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 1:1 SPST Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 1220
UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • Wide –3-dB Bandwidth = 1220 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • Wide –3-dB Bandwidth = 1220 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)

The TS3USB31 is a 1:1 SPST high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals. This device comes in a small UQFN package for use in a handset or consumer applications, such as cell phones, digital cameras, and notebooks with hubs. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB31 is a 1:1 SPST high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals. This device comes in a small UQFN package for use in a handset or consumer applications, such as cell phones, digital cameras, and notebooks with hubs. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TS3USB221A ACTIVE High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection The referenced device is an enhanced pinout option allowing flow through board layout.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3USB31 1:1 SPST High-Speed USB 2.0 (480-Mbps) Bus Isolation Switch With Single Enable datasheet (Rev. E) PDF | HTML 25 Aug 2016
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS3USB31

SCDJ042.ZIP (95 KB) - HSpice Model
Simulation model

TS3USB31 IBIS Model

SCDM099.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos