Home Interface USB ICs USB redrivers & multiplexers

TS3USB3200

ACTIVE

USB 2.0 High-Speed and Mobile High-Definition Link Switch w/ ID Select and Flexible Power Control

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 4600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Current Leakage Protection, Flexible Power Control, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 70 ESD HBM (typ) (kV) 3.5 Bandwidth (MHz) 5500
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 4600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Current Leakage Protection, Flexible Power Control, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 70 ESD HBM (typ) (kV) 3.5 Bandwidth (MHz) 5500
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • VCC Range: 2.7 V to 4.3 V
  • Mobile High-Definition Link (MHL) or Mobility
    Display Port (MyDP) Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 5.7 Ω
    • Con (Typical): 2.5 pF
  • USB Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 4.6 Ω
    • Con (Typical): 2.5 pF
  • Current Consumption: 40 µA Typical
  • Special Features
    • Flexible Power Control: Device Can be
      Powered by VBUS Without VCC or by VCC Alone
    • IOFF Protection Prevents Current Leakage in
      Powered-Down State (VCC and VBUS= 0 V)
    • 1.8-V Compatible Control Inputs (SEL1, SEL2,
      and PSEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins
      up to 5.5 V Without External Components
  • ESD Performance:
    • 3.5-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • Package:
    • 16-Pin UQFN Package (2.6 × 1.8 mm, 0.4-mm
      Pitch)
  • VCC Range: 2.7 V to 4.3 V
  • Mobile High-Definition Link (MHL) or Mobility
    Display Port (MyDP) Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 5.7 Ω
    • Con (Typical): 2.5 pF
  • USB Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 4.6 Ω
    • Con (Typical): 2.5 pF
  • Current Consumption: 40 µA Typical
  • Special Features
    • Flexible Power Control: Device Can be
      Powered by VBUS Without VCC or by VCC Alone
    • IOFF Protection Prevents Current Leakage in
      Powered-Down State (VCC and VBUS= 0 V)
    • 1.8-V Compatible Control Inputs (SEL1, SEL2,
      and PSEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins
      up to 5.5 V Without External Components
  • ESD Performance:
    • 3.5-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • Package:
    • 16-Pin UQFN Package (2.6 × 1.8 mm, 0.4-mm
      Pitch)

The TS3USB3200 is a differential single-pole, double throw (SPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) switch and a USB 2.0 High-Speed (480 Mbps) switch in the same package. Additionally included is a single-pole, double throw (SPDT) USB/MHL or MyDP ID switch for easy information control. These configurations allow the system designer to use a common USB or Mico-USB connector for both MHL/MyDP video signals and USB data.

The TS3USB3200 has a VCC range of 2.7 V to 4.3 V and also has the option to be powered by VBUS without VCC. The device supports a overvoltage tolerance (OVT) feature which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present. This allows full isolation of the signals lines without excessive leakage current. The select pins of TS3USB3200 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor.

The TS3USB3200 comes with a small 16-pin UQFN package (2.6 mm × 1.8 mm in size), which makes it a perfect candidate for mobile applications.

The TS3USB3200 is a differential single-pole, double throw (SPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) switch and a USB 2.0 High-Speed (480 Mbps) switch in the same package. Additionally included is a single-pole, double throw (SPDT) USB/MHL or MyDP ID switch for easy information control. These configurations allow the system designer to use a common USB or Mico-USB connector for both MHL/MyDP video signals and USB data.

The TS3USB3200 has a VCC range of 2.7 V to 4.3 V and also has the option to be powered by VBUS without VCC. The device supports a overvoltage tolerance (OVT) feature which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present. This allows full isolation of the signals lines without excessive leakage current. The select pins of TS3USB3200 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor.

The TS3USB3200 comes with a small 16-pin UQFN package (2.6 mm × 1.8 mm in size), which makes it a perfect candidate for mobile applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TS3USB3200 SPDT USB 2.0 High-Speed (480 Mbps) and Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) Switch With additional SPDT ID Select Switch and Flexible Power Control datasheet (Rev. B) PDF | HTML 11 Jul 2016
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide TS3USB3200 Evaluation Module User's Guide 29 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USB3200 IBIS Model

SCDM152.ZIP (7 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos