Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.8 CON (typ) (pF) 57 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.8 CON (typ) (pF) 57 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives
    • Computer Peripherals
    • Wireless Terminals and Peripherals

NanoStar Is a trademark of Texas Instruments.

  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives
    • Computer Peripherals
    • Wireless Terminals and Peripherals

NanoStar Is a trademark of Texas Instruments.

The TS5A3153 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent on-resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3153 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent on-resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer datasheet (Rev. A) 11 Jul 2008
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos