Home Interface USB ICs USB redrivers & multiplexers

TSU6111

ACTIVE

Dual SP2T Micro-USB Switch with integrated impedance and charger detection

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:2 SPDT Features Attach and Detach Interrupt, BCv1.1 Charger Detection, I2C interface, JIG and BOOT Support, Surge protection, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 75 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 920
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:2 SPDT Features Attach and Detach Interrupt, BCv1.1 Charger Detection, I2C interface, JIG and BOOT Support, Surge protection, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 75 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 920
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Dual SP2T
    • USB & UART Path support USB 2.0 High Speed
  • Smart Detection
    • Plug-in/Un-plug Detection
    • USB Charger Detection
    • Impedance Detection
    • Detection is Compatible to CEA-936A
      (4-Wire Protocol, UART interface)
  • Charger Detection
    • USB BCDv1.1 Compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Cable
    • UART Cable
    • USB Charger BCDv1.1
  • Additional Features
    • I2C Interface with Host Processor
    • Support Control Signals Used In Manufacturing (JIG, BOOT)
    • Interrupt for Attach and Detach Accessory
  • Max Voltage
    • 28v VBUS rating
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance DP/DM/ID/VBUS to GND
    • ±8kV Contact Discharge (IEC 61000-4-2)
  • Surge Protection on VBUS/DP/DM
    • USB Connector Pins Without External Components
  • Dual SP2T
    • USB & UART Path support USB 2.0 High Speed
  • Smart Detection
    • Plug-in/Un-plug Detection
    • USB Charger Detection
    • Impedance Detection
    • Detection is Compatible to CEA-936A
      (4-Wire Protocol, UART interface)
  • Charger Detection
    • USB BCDv1.1 Compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Cable
    • UART Cable
    • USB Charger BCDv1.1
  • Additional Features
    • I2C Interface with Host Processor
    • Support Control Signals Used In Manufacturing (JIG, BOOT)
    • Interrupt for Attach and Detach Accessory
  • Max Voltage
    • 28v VBUS rating
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance DP/DM/ID/VBUS to GND
    • ±8kV Contact Discharge (IEC 61000-4-2)
  • Surge Protection on VBUS/DP/DM
    • USB Connector Pins Without External Components

The TSU6111 is a differential high performance automated SP2T switch with impedance detection. The switch features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID. The charger detection satisfies USB charger specification v1.1. VBUS_IN has 28V tolerance to avoid external protection.

Power for this device is supplied through VBAT of the system or through VBUS_IN when attached.

The switch is controlled by automatic detection logic or through I2C manually. JIG and BOOT pins are used when a USB, UART JIG cable is used to test in the development and manufacturing. TSU6111 has open-drain JIG output (active low).

The TSU6111 is a differential high performance automated SP2T switch with impedance detection. The switch features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID. The charger detection satisfies USB charger specification v1.1. VBUS_IN has 28V tolerance to avoid external protection.

Power for this device is supplied through VBAT of the system or through VBUS_IN when attached.

The switch is controlled by automatic detection logic or through I2C manually. JIG and BOOT pins are used when a USB, UART JIG cable is used to test in the development and manufacturing. TSU6111 has open-drain JIG output (active low).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SP2T SWITCH WITH IMPEDANCE DETECTION MICRO-USB SWITCH TO SUPPORT USB, UART datasheet 06 Sep 2011
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSU6111 HSpice Model

SCDM140.ZIP (249 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos