TUSB3410
- Fully Compliant With USB 2.0 Full-Speed Specifications: TID#40340262
- Supports 12-Mbps USB Data Rate (Full Speed)
- Supports USB Suspend, Resume, and Remote Wake-Up Operations
- Configurable to Bus-Powered and Self-Powered Operation
- Supports a Total of Three Input and Three Output (Interrupt, Bulk) Endpoints
- Integrated 8052 Microcontroller With:
- 256 × 8 RAM for Internal Data
- 10K × 8 ROM (With USB and I2C Bootloader)
- 16K × 8 RAM for Code Space Loadable From Host or I2C Port
- 2K × 8 Shared RAM Used for Data Buffers and Endpoint Descriptor Blocks (EDBs)
- Master I2C Controller for EEPROM Device Access
- MCU Operates at 24 MHz, Providing 2-MIPS Operation
- 128-ms Watchdog Timer
- Enhanced UART Features:
- Software and Hardware Flow Control
- Automatic RS-485 Bus Transceiver Control, With and Without Echo
- Selectable IrDA Mode for Up to 115.2-kbps Transfer
- Software-Selectable Baud Rate From 50 BPS to 921.6 kbps
- Programmable Serial-Interface Characteristics
- 5-, 6-, 7-, or 8-Bit Characters
- Even, Odd, or No Parity-bit Generation and Detection
- 1-, 1.5-, or 2-Stop Bit Generation
- Line Break Generation and Detection
- Internal Test and Loopback Capabilities
- Modem Control Functions (CTS, RTS, DSR, RI and DCD)
- Internal Diagnostic Capability
- Loopback Control for Communications
Link-Fault Isolation - Break, Parity, Overrun, Framing-Error Simulation
- Loopback Control for Communications
The TUSB3410 device provides bridging between a USB port and an enhanced UART serial port. The device contains an 8052 microcontroller unit (MCU) with 16KB of RAM that can be loaded from the host or from the external onboard memory through an I2C. The device also contains 10KB of ROM that allows the MCU to configure the USB port at boot time. The ROM code also contains an I2C bootloader. All device functions (such as the USB command decoding, UART setup, and error reporting) are managed by the internal MCU firmware in unison with the PC host.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DP149RSBEVM — DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module
The DP149RSBEVM is a PCB created to help customers evaluate the DP149 device for video applications. This EVM can also be used as a hardware reference design for implementation of the DP149 in the RSB package. PCB design/layout files can be provided upon request to provide PCB design (...)
DP159RGZEVM — DP159RGZEVM Evaluation Module
The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications. The EVM has a DP connection for the source and a HDMI connection for the sink. J2 is a standard DP connector (Molex 47272-0001). P2 is a standard HDMI connector (Molex (...)
DP159RSBEVM — DP159RSBEVM Evaluation Module
The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications. The EVM has a DP connection for the source and a HDMI connection for the sink. J2 is a standard DP connector (Molex 47272-0001). P2 is a standard HDMI connector (Molex (...)
TDP158RSBEVM — 6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module
TMDS171RGZEVM — TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module
The TMDS171 EVM is a PCB created to help customers evaluate the TMDS171 device for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementation of the TMDS171 in the RGZ package. PCB design/layout files can be provided upon request (...)
TMDS181RGZEVM — TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module
TUSB3410UARTPDK — TUSB3410UARTPDK evaluation module
The TUSB3410UARTPDK can be used to evaluate the TUSB3410 as a USB-to-serial converter (or bridge). The user is expected to be familiar with universal serial bus (USB) certification requirements. Go to www.usb.org for more information on USB and certification, logo and testing requirements.
An object (...)
USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module
The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video. The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over (...)
SLLC428 — TUSB3410 Virtual COM Port Windows Driver
Supported products & hardware
Products
USB hubs & controllers
Software
Software development kit (SDK)
Driver or library
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design
TIDA-050001 — HDMI 2.0 ESD Protection Reference Design
TIDM-G2XXSWRGBLED — Software Controller Red/Green/Blue LED on Ultra Low Power Microcontroller
TIDM-NFC-DESFIRE-AES — Near Field Communication (NFC) MIFARE DESFire EV1 Tag Authentication Reference Design
TIDM-ORIENTATIONTRACKER — Low Power Orientation Tracker Reference Design
TIDM-LPBP-CAPTOUCH — Low Power Capacitive Touch Solution Human Machine Interface (HMI) Apps Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LQFP (VF) | 32 | Ultra Librarian |
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.