TVP5147M1

ACTIVE

10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM

alarmNotifications Order now

Product details

Type HDMI Companion Rating Catalog Supply voltage (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85
Type HDMI Companion Rating Catalog Supply voltage (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85
HTQFP (PFP) 80 196 mm² 14 x 14
  • Two 30-MSPS 11-bit A/D channels with programmable gain control
  • Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60),
    and SECAM (B, D, G, K, K1, L) CVBS, and S-video
  • Supports analog component YPbPr video format with embedded sync
  • Ten analog video input terminals for multisource connection
  • Supports analog video output
  • User-programmable video output formats
    • 10-bit ITU-R BT.656 4:2:2 YCbCr with embedded syncs
    • 10-bit 4:2:2 YCbCr with separate syncs
    • 20-bit 4:2:2 YCbCr with separate syncs
    • 2x sampled raw VBI data in active video during a
      vertical blanking period
    • Sliced VBI data during a vertical blanking period or active video period
      (full field mode)
  • HSYNC/VSYNC outputs with programmable position, polarity, width,
    and field ID (FID) output
  • Composite and S-video processing
    • Adaptive 2-D 5-line adaptive comb filter for composite video inputs;
      chroma-trap available
    • Automatic video standard detection (NTSC/PAL/SECAM) and switching
    • Luma-peaking with programmable gain
    • Patented chroma transient improvement (CTI)
    • Patented architecture for locking to weak, noisy, or unstable signals
    • Single 14.31818-MHz reference crystal for all standards
    • Line-locked internal pixel sampling clock generation with horizontal
      and vertical lock signal outputs
    • Genlock output RTC format for downstream video encoder synchronization
  • Certified Macrovision™ copy protection detection
  • Available in commercial (0°C to 70°C) and
    industrial (−40°C to 85°C) temperature ranges
  • Qualified for Automotive Applications (AEC-Q100 Rev G −
    TVP5147M1IPFPQ1 or TVP5147M1IPFPRQ1)
  • VBI data processor
    • Teletext (NABTS, WST)
    • CC and extended data service (EDS)
    • Wide screen signaling (WSS)
    • Copy generation management system (CGMS)
    • Video program system (VPS/PDC)
    • Vertical interval time code (VITC)
    • Gemstar 1×/2× mode
    • V-Chip decoding
    • Register readback of CC, WSS (CGMS), VPS/PDC,
      VITC and Gemstar 1×/2× sliced data
  • I2C host port interface
  • Reduced power consumption: 1.8-V digital core, 3.3-V for digital I/O,
    and 1.8-V/3.3 V analog core with power-save and power-down modes
  • 80-terminal TQFP PowerPAD™ package

PowerPAD, DLP are trademarks of Texas Instruments.
Gemstar is a trademark of Gemstar-TV Guide Intermational.
Macrovision is a trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

  • Two 30-MSPS 11-bit A/D channels with programmable gain control
  • Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60),
    and SECAM (B, D, G, K, K1, L) CVBS, and S-video
  • Supports analog component YPbPr video format with embedded sync
  • Ten analog video input terminals for multisource connection
  • Supports analog video output
  • User-programmable video output formats
    • 10-bit ITU-R BT.656 4:2:2 YCbCr with embedded syncs
    • 10-bit 4:2:2 YCbCr with separate syncs
    • 20-bit 4:2:2 YCbCr with separate syncs
    • 2x sampled raw VBI data in active video during a
      vertical blanking period
    • Sliced VBI data during a vertical blanking period or active video period
      (full field mode)
  • HSYNC/VSYNC outputs with programmable position, polarity, width,
    and field ID (FID) output
  • Composite and S-video processing
    • Adaptive 2-D 5-line adaptive comb filter for composite video inputs;
      chroma-trap available
    • Automatic video standard detection (NTSC/PAL/SECAM) and switching
    • Luma-peaking with programmable gain
    • Patented chroma transient improvement (CTI)
    • Patented architecture for locking to weak, noisy, or unstable signals
    • Single 14.31818-MHz reference crystal for all standards
    • Line-locked internal pixel sampling clock generation with horizontal
      and vertical lock signal outputs
    • Genlock output RTC format for downstream video encoder synchronization
  • Certified Macrovision™ copy protection detection
  • Available in commercial (0°C to 70°C) and
    industrial (−40°C to 85°C) temperature ranges
  • Qualified for Automotive Applications (AEC-Q100 Rev G −
    TVP5147M1IPFPQ1 or TVP5147M1IPFPRQ1)
  • VBI data processor
    • Teletext (NABTS, WST)
    • CC and extended data service (EDS)
    • Wide screen signaling (WSS)
    • Copy generation management system (CGMS)
    • Video program system (VPS/PDC)
    • Vertical interval time code (VITC)
    • Gemstar 1×/2× mode
    • V-Chip decoding
    • Register readback of CC, WSS (CGMS), VPS/PDC,
      VITC and Gemstar 1×/2× sliced data
  • I2C host port interface
  • Reduced power consumption: 1.8-V digital core, 3.3-V for digital I/O,
    and 1.8-V/3.3 V analog core with power-save and power-down modes
  • 80-terminal TQFP PowerPAD™ package

PowerPAD, DLP are trademarks of Texas Instruments.
Gemstar is a trademark of Gemstar-TV Guide Intermational.
Macrovision is a trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

The TVP5147M1 device is a high-quality, single-chip digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5147M1 decoder supports the analog-to-digital (A/D) conversion of component YPbPr signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-video into component YCbCr. This decoder includes two 11-bit 30-MSPS A/D converters (ADCs). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies a programmable gain and offset. A total of ten video input terminals can be configured to a combination of YPbPr, CVBS, or S-video video inputs.

Composite or S-video signals are sampled at 2× the ITU-R BT.601 clock frequency, line-locked alignment, and are then decimated to the 1× pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available. On CVBS and S-video inputs, the user can control video characteristics such as contrast, brightness, saturation, and hue via an I2C host port interface. Furthermore, luma peaking (sharpness) with programmable gain is included, as well as a patented chroma transient improvement (CTI) circuit.

The following output formats can be selected: 20-bit 4:2:2 YCbCr or 10-bit 4:2:2 YCbCr.

The TVP5147M1 decoder generates synchronization, blanking, field, active video window, horizontal and vertical syncs, clock, genlock (for downstream video encoder synchronization), host CPU interrupt and programmable logic I/O signals, in addition to digital video outputs.

The TVP5147M1 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor (VDP) slices, parses, and performs error checking on teletext, closed caption (CC), and other VBI data. A built-in FIFO stores up to 11 lines of teletext data, and with proper host port synchronization, full-screen teletext retrieval is possible. The TVP5147M1 decoder can pass through the output formatter 2× sampled raw luma data for host-based VBI processing.

The main blocks of the TVP5147M1 decoder include:

  • Robust sync detection for weak and noisy signals as well as VCR trick modes
  • Y/C separation by 2-D 5-line adaptive comb or chroma trap filter
  • Two 11-bit, 30-MSPS A/D converters with analog preprocessors [clamp and automatic gain control (AGC)]
  • Analog video output
  • Luminance processor
  • Chrominance processor
  • Clock/timing processor and power-down control
  • Software-controlled power-saving standby mode
  • Output formatter
  • I2C host port interface
  • VBI data processor
  • Macrovision™ copy protection detection circuit (Type 1, 2, 3, and separate color stripe detection)
  • 3.3-V tolerant digital I/O ports

The TVP5147M1 device is a high-quality, single-chip digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5147M1 decoder supports the analog-to-digital (A/D) conversion of component YPbPr signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-video into component YCbCr. This decoder includes two 11-bit 30-MSPS A/D converters (ADCs). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies a programmable gain and offset. A total of ten video input terminals can be configured to a combination of YPbPr, CVBS, or S-video video inputs.

Composite or S-video signals are sampled at 2× the ITU-R BT.601 clock frequency, line-locked alignment, and are then decimated to the 1× pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available. On CVBS and S-video inputs, the user can control video characteristics such as contrast, brightness, saturation, and hue via an I2C host port interface. Furthermore, luma peaking (sharpness) with programmable gain is included, as well as a patented chroma transient improvement (CTI) circuit.

The following output formats can be selected: 20-bit 4:2:2 YCbCr or 10-bit 4:2:2 YCbCr.

The TVP5147M1 decoder generates synchronization, blanking, field, active video window, horizontal and vertical syncs, clock, genlock (for downstream video encoder synchronization), host CPU interrupt and programmable logic I/O signals, in addition to digital video outputs.

The TVP5147M1 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor (VDP) slices, parses, and performs error checking on teletext, closed caption (CC), and other VBI data. A built-in FIFO stores up to 11 lines of teletext data, and with proper host port synchronization, full-screen teletext retrieval is possible. The TVP5147M1 decoder can pass through the output formatter 2× sampled raw luma data for host-based VBI processing.

The main blocks of the TVP5147M1 decoder include:

  • Robust sync detection for weak and noisy signals as well as VCR trick modes
  • Y/C separation by 2-D 5-line adaptive comb or chroma trap filter
  • Two 11-bit, 30-MSPS A/D converters with analog preprocessors [clamp and automatic gain control (AGC)]
  • Analog video output
  • Luminance processor
  • Chrominance processor
  • Clock/timing processor and power-down control
  • Software-controlled power-saving standby mode
  • Output formatter
  • I2C host port interface
  • VBI data processor
  • Macrovision™ copy protection detection circuit (Type 1, 2, 3, and separate color stripe detection)
  • 3.3-V tolerant digital I/O ports

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TVP5147M1 NTSC/PAL/SECAM 2x11-Bit Digital Video Decoder datasheet (Rev. G) 20 Feb 2012
Application note TVP5147M1 Patch Code Download Guidelines (Rev. A) 14 Dec 2010
Application note TVP51471M1 VBI Quick Start 07 Jul 2010
Application note TVP5147 Anti-Aliasing Filters 25 Jun 2010
Application note TVP5147 PCB Layout Guidelines 16 Jun 2010
Application note Upgrading to the TVP5147M1 14 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PFP) 80 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos