TX517

ACTIVE

Dual-channel high-voltage multilevel fully-integrated ultrasound transmitter

alarmNotifications Order now

Product details

Device type Transmitter Number of input channels 2 Active supply current (typ) (mA) 17 Supply voltage (max) (V) 5.25 Operating temperature range (°C) 0 to 85 Interface type Serial Rating Catalog
Device type Transmitter Number of input channels 2 Active supply current (typ) (mA) 17 Supply voltage (max) (V) 5.25 Operating temperature range (°C) 0 to 85 Interface type Serial Rating Catalog
NFBGA (ZCQ) 144 169 mm² 13 x 13
  • Output Voltage:
    • Up to 200Vpp in Differential Mode
  • Peak Output Current: ±2.5A
  • Multi-Level Output
    • Differential : 17 Levels
    • Single Ended : 5 Levels
  • Integrated:
    • Level Translator
    • Driver
    • High Voltage Output Stages
    • CW output
  • TX Output Update Rate
    • Up to 100MSPS
  • Minimal External Components
  • Small Package: BGA 13x13mm
  • Output Voltage:
    • Up to 200Vpp in Differential Mode
  • Peak Output Current: ±2.5A
  • Multi-Level Output
    • Differential : 17 Levels
    • Single Ended : 5 Levels
  • Integrated:
    • Level Translator
    • Driver
    • High Voltage Output Stages
    • CW output
  • TX Output Update Rate
    • Up to 100MSPS
  • Minimal External Components
  • Small Package: BGA 13x13mm

The TX517 is a fully integrated, dual channel, high voltage Transmitter. It is specifically designed for demanding medical Ultrasound applications that require a Multi-level high-voltage pulse pattern. The output stages are designed to deliver typically ±2.5A peak output currents, with 200Vpp swings.

The TX517 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers and P-channel and N-Channel MOSFETs for each channel.

The TX517 also incorporates a CW output stage.

The TX517 is available in a BGA package that is Lead-Free (RoHS compliant) and Green. It is specified for operation from 0°C to 85°C.

17 Level Pulser Chip:
The chip consists of two 5-level channels to form a single 17-level transmitter cell when used in conjunction with a transformer. It is designed to drive the transducer not only at various output levels, but also to modulate the width of the output pulses to obtain the added flexibility of pulse-width-modulation spectral shaping.

The TX517 is a fully integrated, dual channel, high voltage Transmitter. It is specifically designed for demanding medical Ultrasound applications that require a Multi-level high-voltage pulse pattern. The output stages are designed to deliver typically ±2.5A peak output currents, with 200Vpp swings.

The TX517 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers and P-channel and N-Channel MOSFETs for each channel.

The TX517 also incorporates a CW output stage.

The TX517 is available in a BGA package that is Lead-Free (RoHS compliant) and Green. It is specified for operation from 0°C to 85°C.

17 Level Pulser Chip:
The chip consists of two 5-level channels to form a single 17-level transmitter cell when used in conjunction with a transformer. It is designed to drive the transducer not only at various output levels, but also to modulate the width of the output pulses to obtain the added flexibility of pulse-width-modulation spectral shaping.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Channel, High-Voltage - Multi-Level Fully Integrated Ultrasound Transmitter datasheet (Rev. A) 04 Jan 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​