UC1526A

ACTIVE

Regulating Pulse Width Modulators

Product details

Vin (max) (V) 35 Operating temperature range (°C) -55 to 125 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Military Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 35 Operating temperature range (°C) -55 to 125 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Military Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
CDIP (J) 18 159.852 mm² 23.1 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Reduced Supply Current
  • Oscillator Frequency to 600kHz
  • Precision Band-Gap Reference
  • 7 to 35V Operation
  • Dual 200mA Source/Sink Outputs
  • Minimum Output Cross-Conduction
  • Double-Pulse Suppression Logic
  • Under-Voltage Lockout
  • Programmable Soft-Start
  • Thermal Shutdown
  • TTL/CMOS Compatible Logic Ports
  • 5 Volt Operation (VIN = VC = VREF = 5.0V)
  • Reduced Supply Current
  • Oscillator Frequency to 600kHz
  • Precision Band-Gap Reference
  • 7 to 35V Operation
  • Dual 200mA Source/Sink Outputs
  • Minimum Output Cross-Conduction
  • Double-Pulse Suppression Logic
  • Under-Voltage Lockout
  • Programmable Soft-Start
  • Thermal Shutdown
  • TTL/CMOS Compatible Logic Ports
  • 5 Volt Operation (VIN = VC = VREF = 5.0V)

The UC1526A Series are improved-performance pulse-width modulator circuits intended for direct replacement of equivalent non- \x93A\x94 versions in all applications. Higher frequency operation has been enhanced by several significant improvements including: a more accurate oscillator with less minimum dead time, reduced circuit delays (particularly in current limiting), and an improved output stage with negligible cross-conduction current. Additional improvements include the incorporation of a precision, band-gap reference generator, reduced overall supply current, and the addition of thermal shutdown protection.

Along with these improvements, the UC1526A Series retains the protective features of under-voltage lockout, soft-start, digital current limiting, double pulse suppression logic, and adjustable deadtime. For ease of interfacing, all digital control ports are TTL compatible with active low logic.

Five volt (5V) operation is possible for \x93logic level\x94 applications by connecting VIN, VC and VREF to a precision 5V input supply. Consult factory for additional information.

The UC1526A Series are improved-performance pulse-width modulator circuits intended for direct replacement of equivalent non- \x93A\x94 versions in all applications. Higher frequency operation has been enhanced by several significant improvements including: a more accurate oscillator with less minimum dead time, reduced circuit delays (particularly in current limiting), and an improved output stage with negligible cross-conduction current. Additional improvements include the incorporation of a precision, band-gap reference generator, reduced overall supply current, and the addition of thermal shutdown protection.

Along with these improvements, the UC1526A Series retains the protective features of under-voltage lockout, soft-start, digital current limiting, double pulse suppression logic, and adjustable deadtime. For ease of interfacing, all digital control ports are TTL compatible with active low logic.

Five volt (5V) operation is possible for \x93logic level\x94 applications by connecting VIN, VC and VREF to a precision 5V input supply. Consult factory for additional information.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Regulating Pulse Width Modulator datasheet 05 Sep 1999
* SMD UC1526A SMD 8551502VA 21 Jun 2016
Application note DN-62 Switching Power Supply Topology Voltage Mode vs. Current Mode 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 18 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos