Home Power management Gate drivers Low-side drivers

UCC27524A1-Q1

ACTIVE

Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling

UCC27524A1-Q1

ACTIVE

Product details

Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
Number of channels 2 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent enable function for each output
  • TTL and CMOS-compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high-noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single supply range
  • Outputs held low during VDD-UVLO, (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (3.5ns and 6ns typical)
  • 1ns typical delay matching between two channels
  • Ability to parallel two outputs for high-drive current
  • Outputs held low when inputs are floating
  • MSOP-8 PowerPad™ package
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent enable function for each output
  • TTL and CMOS-compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high-noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single supply range
  • Outputs held low during VDD-UVLO, (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (3.5ns and 6ns typical)
  • 1ns typical delay matching between two channels
  • Ability to parallel two outputs for high-drive current
  • Outputs held low when inputs are floating
  • MSOP-8 PowerPad™ package
  • Operating junction temperature range of –40°C to 150°C

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is a variant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 17ns). In addition, the drivers feature matched, internal-propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

For protection purposes, internal pull-up and pull-down resistors on the input pins of the UCC27524A1-Q1 device ensure that outputs are held LOW when input pins are in floating condition. The UCC27524A1-Q1 device features enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

The UCC27524A1-Q1 devices is available in a MSOP-PowerPAD-8 with exposed pad (DGN) package.

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is a variant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 17ns). In addition, the drivers feature matched, internal-propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

For protection purposes, internal pull-up and pull-down resistors on the input pins of the UCC27524A1-Q1 device ensure that outputs are held LOW when input pins are in floating condition. The UCC27524A1-Q1 device features enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

The UCC27524A1-Q1 devices is available in a MSOP-PowerPAD-8 with exposed pad (DGN) package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC27524 Unencrypted PSpice Transient Model

SLUM510.ZIP (1 KB) - PSpice Model
Calculation tool

SLURB22 UCC2752X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27523 5-A/5-A dual-channel gate driver with 5-V UVLO, inverting inputs, and enable UCC27524 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching UCC27524A 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling UCC27524A-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling UCC27524A1-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling UCC27525 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and inverting/non-inverting inputs UCC27526 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and dual TTL inputs UCC27527 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, dual CMOS inputs UCC27528 5-A/5-A dual-channel gate driver with 5-V UVLO, CMOS inputs, and enable UCC27528-Q1 Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and CMOS inputs
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos