UCC28810
- Transition Mode Controller for Low Implementation Cost of AC Input LED Lighting Applications
- Implements Single Stage Power Factor Corrected LED Driver
- Enhanced Transient Response With Slew-Rate Comparator
- Interfaces with Traditional Wall Dimmers
- Accurate Internal VREF for Tight Output Regulation
- Two UVLO Options
- Overvoltage Protection (OVP), Open-Feedback Protection and Enable Circuits
- ±750-mA Peak Gate Drive Current
- Low Start-Up and Operating Currents
- Lead (Pb)-Free Packages
- APPLICATIONS
- AC Input General Lighting Applications Using HB LEDs
- Industrial, Commercial and Residential Lighting Fixtures
- Outdoor Lighting: Street, Roadway, Parking, Construction and Ornamental LED Lighting Fixtures
All trademarks are the property of their respective owners.
The UCC28810 and UCC28811 are general lighting power controllers for low to medium power lumens applications requiring power factor correction and EMC compliance. It is designed for controlling a flyback, buck or boost converter operating in critical conduction mode. It features a transconductance voltage amplifier for feedback error processing, a simple current reference generator for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic and a totem-pole driver for driving an external FET.
In the critical conduction mode operation, the PWM circuit is self-oscillating with the turn-on being governed by a transformer zero energy detector (TZE pin) and the turn-off being governed by the current sense comparator. Additionally, the controller provides features such as peak current limit, restart timer, overvoltage protection (OVP), and enable.
The efficient system performance is attained by incorporation of zero power detect function which allows the controller output to shut down at light load conditions without running into overvoltage. The device also features an innovative slew rate enhancement circuit which improves the large signal transient performance of the voltage error amplifier. The low start-up and operating currents of the device result in low power consumption and ease of start-up. The highly-accurate internal bandgap reference leads to tight regulation of the output voltage in normal and OVP conditions, resulting in higher system reliability. The enable comparator ensures that the controller is off if the feedback sense path is broken or if the input voltage is very low.
There are two key parametric differences between UCC28810 and UCC28811, the UVLO turn-on threshold and the gM amplifier source current. The UVLO turn-on threshold of the UCC28810 is 15.8 V and for the UCC28811 it is 12.5 V. The gM amplifier source current for UCC28810 is typically 1.3 mA, and for the UCC28811 it is 300µA. The higher UVLO turn-on threshold of the UCC28810 allows quicker and easier start-up with a smaller VDD capacitance while the lower UVLO turn-on threshold of UCC28811 allows operation of the critical conduction mode controller to be easily controlled by the downstream PWM controller in two-stage power converters. The UCC28810 gM amplifier also provides a full 1.3-mA typical source current for faster start-up and improved transient response when the output is low either at start-up or during transient conditions. The UCC28811 is suitable for applications such as street lights and larger area luminaires where a two-stage power conversion is needed. The UCC28810 is suitable for applications such as commercial or residential retrofit luminaires where there is no down-stream PWM conversion and the advantages of smaller VDD capacitor and improved transient response can be realized.
Devices are available in the industrial temperature range of 40°C to 105°C. Package offering is an 8-pin SOIC (D) package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LED Lighting Power Controller datasheet | 22 Oct 2008 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Speed-Control Techniques in AC-DC Operated BLDC Applications | PDF | HTML | 11 Aug 2016 | |
Application note | Isolated 70-W streetlight LED driver using UCC28810 | 14 Aug 2015 | ||
User guide | 19-W Single Stage AC/DC LED Driver for T8/T10 Fluorescent Lamp Replacement | 30 Mar 2011 | ||
EVM User's guide | UCC28810EVM-003 110W Multiple String LED Driver with Universal Line Input and PF (Rev. B) | 01 Oct 2010 | ||
User guide | Isolated 240W Offline LED Driver Reference Design Using UCC28810, UCC28811, and | 10 Jun 2010 | ||
User guide | Non-Isolated 240W Offline LED Driver Using UCC28810, and UCC28811 | 09 Jun 2010 | ||
EVM User's guide | Using the UCC28810EVM-001, 25-W PFC Flyback LED Converter (Rev. B) | 18 Jun 2009 | ||
EVM User's guide | Using the UCC28810EVM-002 A 0.9-A Constant Current Supply with PFC for 100-W LED (Rev. A) | 18 Jun 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28810EVM-003 — 110-W Multiple String LED Driver with Universal Line Input and PFC Evaluation Module
The UCC28810EVM-003 is an 110-W offline AC-to-DC LED current driver with power factor correction. This design utilizes a three stage approach with a universal input boost PFC stage, a low-side buck stage providing a controlled current source and a half-bridge DC transformer stage to provide (...)
SLUC205 — UCC28810EVM-003 Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
TIDA-010951 — 24V, 35W Sensorless FOC BLDC reference design with
85-265VAC, 0.92PF single stage PFC
PMP4484 — AC Input, 6 Channel LED Strings with 30W Output Reference Design
PMP10155 — Single Stage Power Factor Corrected Isolated Flyback, Converts Offline Voltages to 10.5Vdc @2A
TIDM-AC-LED-COM — AC-mains LED Lighting with DALI DMX512 & Power Line Communications Reference Design
PMP4350 — Universal AC Input 150W Single String 200V/700mA Output LLC Converter without CT
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.