The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.
The collector-current rating of a single
Darlington pair is 500mA. The Darlington pairs can be paralleled for higher current
capability. Applications include relay drivers, hammer drivers, lamp drivers,
display drivers (LED and gas discharge), line drivers, and logic buffers. For 100V
(otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.
The ULN2002A device is designed specifically for
use with 14V to 25V PMOS devices. Each input of this device has a Zener diode and
resistor in series to control the input current to a safe limit. The ULx2003A
devices have a 2.7kΩ series base resistor for each Darlington pair for operation
directly with TTL or 5V CMOS devices.
The ULx2004A devices
have a 10.5kΩ series base resistor to allow operation directly from CMOS devices
that use supply voltages of 6V to 15V. The required input current of the ULx2004A
device is below that of the ULx2003A devices, and the required voltage is less than
that required by the ULN2002A device.
The ULx200xA devices are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads.
The collector-current rating of a single
Darlington pair is 500mA. The Darlington pairs can be paralleled for higher current
capability. Applications include relay drivers, hammer drivers, lamp drivers,
display drivers (LED and gas discharge), line drivers, and logic buffers. For 100V
(otherwise interchangeable) versions of the ULx2003A devices, see the SLRS023 data sheet for the SN75468 and SN75469 devices.
The ULN2002A device is designed specifically for
use with 14V to 25V PMOS devices. Each input of this device has a Zener diode and
resistor in series to control the input current to a safe limit. The ULx2003A
devices have a 2.7kΩ series base resistor for each Darlington pair for operation
directly with TTL or 5V CMOS devices.
The ULx2004A devices
have a 10.5kΩ series base resistor to allow operation directly from CMOS devices
that use supply voltages of 6V to 15V. The required input current of the ULx2004A
device is below that of the ULx2003A devices, and the required voltage is less than
that required by the ULN2002A device.